Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 5 Vs (max) (V) 6 Vs (min) (V) 1.3 Rating Automotive Features Fail-safe, Hysteresis, Internal Reference, POR Iq per channel (typ) (mA) 0.003 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 6 VICR (min) (V) 1.3
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 5 Vs (max) (V) 6 Vs (min) (V) 1.3 Rating Automotive Features Fail-safe, Hysteresis, Internal Reference, POR Iq per channel (typ) (mA) 0.003 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 6 VICR (min) (V) 1.3
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C6
  • Adjustable thresholds down to 1.226 V
  • Precision ±1.5% threshold voltage accuracy
  • Supply current: 3 µA
  • Open-drain output
  • Temperature range: –40°C to 125°C
  • 5-Pin SC-70 package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C6
  • Adjustable thresholds down to 1.226 V
  • Precision ±1.5% threshold voltage accuracy
  • Supply current: 3 µA
  • Open-drain output
  • Temperature range: –40°C to 125°C
  • 5-Pin SC-70 package

The TLV4011-Q1 is a low-power, high-accuracy comparator with a precision, integrated reference. Two external resistors can be connected to the input to create an adjustable voltage threshold down to 1.226 V.

The factory-trimmed switching threshold and precision hysteresis combine to make the TLV4011-Q1 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected thereby ensuring stable output operation without false triggering.

During power on, RESET is asserted (LOW) when the supply voltage VDD becomes higher than 0.8 V. Thereafter, the TLV4011-Q1 monitors the input and keeps RESET active (LOW) while the input remains below the threshold voltage VIT. As soon as the input rises above the threshold voltage VIT, RESET is de-asserted (HIGH). The product spectrum is designed for 1.8-V, 3.3-V, 5-V, and adjustable supply voltages.

The TLV4011-Q1 is available in a 5-pin SC-70 package and are characterized for operation over a temperature range of –40°C to 125°C.

The TLV4011-Q1 is a low-power, high-accuracy comparator with a precision, integrated reference. Two external resistors can be connected to the input to create an adjustable voltage threshold down to 1.226 V.

The factory-trimmed switching threshold and precision hysteresis combine to make the TLV4011-Q1 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected thereby ensuring stable output operation without false triggering.

During power on, RESET is asserted (LOW) when the supply voltage VDD becomes higher than 0.8 V. Thereafter, the TLV4011-Q1 monitors the input and keeps RESET active (LOW) while the input remains below the threshold voltage VIT. As soon as the input rises above the threshold voltage VIT, RESET is de-asserted (HIGH). The product spectrum is designed for 1.8-V, 3.3-V, 5-V, and adjustable supply voltages.

The TLV4011-Q1 is available in a 5-pin SC-70 package and are characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV3011-Q1 ACTIVE Automotive micropower comparator with integrated reference and open-drain output Wider temperature range and external reference pin

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV4011-Q1 Precision Comparator with Integrated Reference datasheet PDF | HTML May 28, 2020
Application brief Voltage Supervision with a Comparator PDF | HTML Sep 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV4011 PSpice Model

SLVMDO5.ZIP (44 KB) - PSpice model
Supported products & hardware
Simulation model

TLV4011 TINA-TI Model

SLVMDO4.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-020060 — Automotive power over data lines reference design for 100/1000Base-T1 Ethernet applications

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos