32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller
(NVIC), Wake-Up Interrupt Controller
(WIC) with clock gating, Memory Protection Unit (MPU),
IEEE754-compliant single-precision Floating-Point
Unit (FPU), Embedded Trace Macro and
Trace Port, System Control Block (SCB) and Thumb-2
instruction set
On-chip memory, featuring 256 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves
performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with StellarisWare® software; 2KB
EEPROM
One Controller Area Network
(CAN) module, using CAN protocol
version 2.0 part A/B and with bit rates up to 1 Mbps
Advanced serial integration, featuring: eight UARTs
with IrDA,
9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four
Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or
Texas Instruments synchronous serial
interfaces; six Inter-Integrated Circuit
(I2C) modules, providing Standard (100 Kbps) and Fast (400
Kbps) transmission and support for sending and receiving data as
either a master or a slave
ARM PrimeCell® 32-channel configurable μDMA controller,
providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of
the processor and the available bus bandwidth
Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 24 analog input channels and a sample
rate of one million
samples/second; three analog
comparators; 16
digital comparators; on-chip voltage regulator
Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins
Up to 105 GPIOs
(depending on configuration), with programmable control for GPIO
interrupts and pad configuration, and highly flexible pin
muxing
Lower-power battery-backed Hibernation module with Real-Time
Clock
Multiple clock sources for microcontroller system clock:
Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation
Module, and Internal 30-kHz Oscillator
Full-featured debug solution with debug access via JTAG and
Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access
Port (TAP) controller
Industrial-range (-40°C to 85°C) RoHS-compliant 144-pin LQFP