TMCS1143

PREVIEW

Product details

Continuous current (max) (A) 110 Rating Catalog Sensitivity (typ) (mV/mT) 12, 15, 25, 40, 60, 100 Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 80 Input offset current drift (±) (typ) (µA/°C) 200, 250, 266.7, 333.3 Features Alert Function, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 4000 Sensitivity error (%) 0.2 Sensitivity error drift (±) (max) (ppm/°C) 100 Propagation delay time (typ) (ns) 110 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.8 Clearance (min) (mm) 8.8 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 17000
Continuous current (max) (A) 110 Rating Catalog Sensitivity (typ) (mV/mT) 12, 15, 25, 40, 60, 100 Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 80 Input offset current drift (±) (typ) (µA/°C) 200, 250, 266.7, 333.3 Features Alert Function, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 4000 Sensitivity error (%) 0.2 Sensitivity error drift (±) (max) (ppm/°C) 100 Propagation delay time (typ) (ns) 110 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.8 Clearance (min) (mm) 8.8 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 17000
SOIC (DVF) 10 138.43 mm² (10.9 mm × 12.7 mm)
  • High continuous current capability: 125ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.2%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±4µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 275kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 12mV/A to 100mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 125ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.2%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±4µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 275kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 12mV/A to 100mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1143 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.5% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±160A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8.8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1143 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.5% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±160A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8.8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC — Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DVF) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos