TMP112D-Q1

ACTIVE

Product details

Local sensor accuracy (max) 0.4 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 9.1 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 0.4 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 9.1 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • TMP112-Q1/TMP112D-Q1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • TMP112-Q1 Accuracy without calibration:
    • ±0.5°C (Max) over 0°C to 65°C
    • ±1°C (Max) over –40°C to 125°C
  • TMP112D-Q1 Accuracy without calibration:
    • ±0.4°C (Max) over 0°C to 65°C
    • ±0.5°C (Max) over -25°C to 85°C
    • ±0.7°C (Max) over –40°C to 125°C
  • Low average quiescent current:
    • TMP112-Q1: 7µA IDD_ACTIVE, 0.5µA IDD_SD
    • TMP112D-Q1: 3.2µA IDD_ACTIVE, 0.15µA IDD_SD
  • Available packages:
    • SOT563 package (1.6mm × 1.6mm)
    • X2SON package (0.8mm × 0.8mm)
  • Supply range:
    • 1.4V to 3.6V (TMP112-Q1)
    • 1.4V to 5.5V (TMP112D-Q1)
  • Resolution: 12 bits
  • Digital output: SMBus, two-wire and I2C interface compatibility
  • AEC-Q100 qualified for automotive applications:
    • TMP112-Q1/TMP112D-Q1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • TMP112-Q1 Accuracy without calibration:
    • ±0.5°C (Max) over 0°C to 65°C
    • ±1°C (Max) over –40°C to 125°C
  • TMP112D-Q1 Accuracy without calibration:
    • ±0.4°C (Max) over 0°C to 65°C
    • ±0.5°C (Max) over -25°C to 85°C
    • ±0.7°C (Max) over –40°C to 125°C
  • Low average quiescent current:
    • TMP112-Q1: 7µA IDD_ACTIVE, 0.5µA IDD_SD
    • TMP112D-Q1: 3.2µA IDD_ACTIVE, 0.15µA IDD_SD
  • Available packages:
    • SOT563 package (1.6mm × 1.6mm)
    • X2SON package (0.8mm × 0.8mm)
  • Supply range:
    • 1.4V to 3.6V (TMP112-Q1)
    • 1.4V to 5.5V (TMP112D-Q1)
  • Resolution: 12 bits
  • Digital output: SMBus, two-wire and I2C interface compatibility

The TMP112-Q1 and TMP112D-Q1 devices are digital temperature sensors designed for NTC/PTC thermistor replacement where high accuracy is required. These devices offer an best accuracy of ±0.4°C (TMP112D-Q1) or ±0.5°C (TMP112-Q1) without requiring calibration or external component signal conditioning. TMP112-Q1 and TMP112D-Q1 are highly linear and do not require complex calculations or lookup tables to derive the temperature. The calibrating for improved accuracy feature in TMP112-Q1 (see the Calibrating for Improved Accuracy section) allows users to calibrate for an accuracy as good as ±0.17°C. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The TMP112-Q1 is offered only in the SOT563 (DRL) package, whereas the TMP112D-Q1 provides enhanced performance and is available in both the SOT563 (DRL) and the smaller X2SON (DPW) packages. Dedicated pins are available on the SOT563 package for ALERT and address functions, while the center pin on the X2SON package supports either function depending on the orderable part number. The devices operate over a supply voltage range of 1.4V to 3.6V for the TMP112-Q1 and 1.4V to 5.5V for the TMP112D-Q1. The maximum quiescent current is around 10µA over the full operating range.

The TMP112-Q1 and TMP112D-Q1 devices are digital temperature sensors designed for NTC/PTC thermistor replacement where high accuracy is required. These devices offer an best accuracy of ±0.4°C (TMP112D-Q1) or ±0.5°C (TMP112-Q1) without requiring calibration or external component signal conditioning. TMP112-Q1 and TMP112D-Q1 are highly linear and do not require complex calculations or lookup tables to derive the temperature. The calibrating for improved accuracy feature in TMP112-Q1 (see the Calibrating for Improved Accuracy section) allows users to calibrate for an accuracy as good as ±0.17°C. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The TMP112-Q1 is offered only in the SOT563 (DRL) package, whereas the TMP112D-Q1 provides enhanced performance and is available in both the SOT563 (DRL) and the smaller X2SON (DPW) packages. Dedicated pins are available on the SOT563 package for ALERT and address functions, while the center pin on the X2SON package supports either function depending on the orderable part number. The devices operate over a supply voltage range of 1.4V to 3.6V for the TMP112-Q1 and 1.4V to 5.5V for the TMP112D-Q1. The maximum quiescent current is around 10µA over the full operating range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMP112-Q1 and TMP112D-Q1 Automotive Grade High-Accuracy, Low-Power, Digital Temperature Sensor in SOT563 and X2SON Packages datasheet (Rev. H) PDF | HTML Aug 21, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos