TMP236-Q1

ACTIVE

Product details

Local sensor accuracy (max) 1.5 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) 19.5 Features Industry standard pinout TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 1.5 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) 19.5 Features Industry standard pinout TI functional safety category Functional Safety-Capable
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • AEC-Q100 qualified for automotive applications
    • TMP235-Q1 grade 0: –40°C to +150°C
    • TMP236-Q1 grade 1: –40°C to +125°C
  • Functional Safety-Capable
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235 -Q1)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236 -Q1)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235 -Q1)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236 -Q1)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235 -Q1)
    • 3.1 V to 5.5 V (TMP236 -Q1)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surface mount
    • Footprint compatible with industry-standard LMT8x-Q1, LM50-Q1, and LM20 temperature sensors
  • Cost-effective alternative to thermistors
  • AEC-Q100 qualified for automotive applications
    • TMP235-Q1 grade 0: –40°C to +150°C
    • TMP236-Q1 grade 1: –40°C to +125°C
  • Functional Safety-Capable
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235 -Q1)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236 -Q1)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235 -Q1)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236 -Q1)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235 -Q1)
    • 3.1 V to 5.5 V (TMP236 -Q1)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surface mount
    • Footprint compatible with industry-standard LMT8x-Q1, LM50-Q1, and LM20 temperature sensors
  • Cost-effective alternative to thermistors

The TMP23x -Q1 devices are a family of automotive grade precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature , serving various automotive applications from powertrain to infotainment. These temperature sensors have a typical accuracy from 0°C to +70°C of ±0.5°C. The TMP235 -Q1 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236 -Q1 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x -Q1 analog output temperature sensors are cost-effective alternatives to passive thermistors.

The TMP23x -Q1 devices are a family of automotive grade precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature , serving various automotive applications from powertrain to infotainment. These temperature sensors have a typical accuracy from 0°C to +70°C of ±0.5°C. The TMP235 -Q1 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236 -Q1 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x -Q1 analog output temperature sensors are cost-effective alternatives to passive thermistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMP235-Q1 ACTIVE Automotive Grade ±1.5°C 2.3V to 5.5V analog output temperature sensor with +10 mV/°C gain Lower sensor gain (10 mV/°C) pin-compatible alternative with wider temperature range (-40 to 150°C)
TMP236 ACTIVE ±2.0°C analog output temperature sensor, with 19.5mV/°C gain Industrial grade version

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMP23x-Q1 Automotive Grade, High-Accuracy Analog Output Temperature Sensors datasheet (Rev. D) PDF | HTML Jun 30, 2022
Functional safety information TMP23x-Q1 Functional Safety FIT Rate and FMD (Rev. A) Aug 30, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP236EVM — TMP236 Low Power Analog Temperature Sensor Evaluation Module

The TMP236EVM evaluation kit is a plug and play system to test and evaluate the TMP236 analog temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, temperature measurements can be streamed within a matter (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos