TMP275-Q1

ACTIVE

Automotive ±0.75°C Temp Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout

Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Automotive
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C Ambient Operation Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • High Accuracy:
    • ±0.75°C (Maximum) from −10°C to +85°C
    • ±1.5°C (Maximum) from −40°C to +125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1 µA (Standby)
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C, SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin VSSOP and SOIC Packages
  • No Specified Power-Up Sequence Required, Two-Wire Bus Pullups Can Be Enabled Before V+
  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C Ambient Operation Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • High Accuracy:
    • ±0.75°C (Maximum) from −10°C to +85°C
    • ±1.5°C (Maximum) from −40°C to +125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1 µA (Standby)
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C, SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin VSSOP and SOIC Packages
  • No Specified Power-Up Sequence Required, Two-Wire Bus Pullups Can Be Enabled Before V+

The TMP275-Q1 is a ±0.75°C, accurate integrated digital temperature sensor with a 12-bit, analog-to-digital converter (ADC) that can operate on a supply voltage as low as 2.7 V and is pin- and register-compatible with the Texas Instruments’ LM75, TMP75, TMP75B, and TMP175 devices. The TMP275-Q1 device is available in 8-pin SOIC and VSSOP packages and requires no external components to sense temperature. The device is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), thus allowing the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over the temperature range of –40°C to +125°C.

The TMP275-Q1 device features SMBus and two-wire interface compatibility and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275-Q1 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP275-Q1 is a ±0.75°C, accurate integrated digital temperature sensor with a 12-bit, analog-to-digital converter (ADC) that can operate on a supply voltage as low as 2.7 V and is pin- and register-compatible with the Texas Instruments’ LM75, TMP75, TMP75B, and TMP175 devices. The TMP275-Q1 device is available in 8-pin SOIC and VSSOP packages and requires no external components to sense temperature. The device is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), thus allowing the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over the temperature range of –40°C to +125°C.

The TMP275-Q1 device features SMBus and two-wire interface compatibility and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275-Q1 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP275-Q1 Automotive Grade ±0.75°C Temperature Sensor with I2C and SMBus Interface in Industry-Standard LM75 Form Factor and Pinout datasheet (Rev. B) PDF | HTML 26 Apr 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​