TMP300-Q1

ACTIVE

Product details

Setpoint type Resistor Programmable Setpoint value (°C) -40 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Sensor gain (mV/°C) 10 Output type Open drain Supply current (typ) (µA) 110 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive Interface type Analog output, Switch
Setpoint type Resistor Programmable Setpoint value (°C) -40 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Sensor gain (mV/°C) 10 Output type Open drain Supply current (typ) (µA) 110 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive Interface type Analog output, Switch
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • ACCURACY: ±1°C (typical at +25°C)
  • PROGRAMMABLE TRIP POINT
  • PROGRAMMABLE HYSTERESIS: 5°C/10°C
  • OPEN-DRAIN OUTPUTS
  • LOW-POWER: 110µA (max)
  • WIDE VOLTAGE RANGE: +1.8V to +18V
  • OPERATION: –40°C to +150°C
  • ANALOG OUT: 10mV/°C
  • SC70-6 PACKAGE
  • ACCURACY: ±1°C (typical at +25°C)
  • PROGRAMMABLE TRIP POINT
  • PROGRAMMABLE HYSTERESIS: 5°C/10°C
  • OPEN-DRAIN OUTPUTS
  • LOW-POWER: 110µA (max)
  • WIDE VOLTAGE RANGE: +1.8V to +18V
  • OPERATION: –40°C to +150°C
  • ANALOG OUT: 10mV/°C
  • SC70-6 PACKAGE

The TMP300B-Q1 is a low-power, resistor-programmable, digital output temperature switch. It allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300B-Q1 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

With a supply voltage as low as 1.8V and low current consumption, the TMP300B-Q1 is ideal for power-sensitive systems.

Available in two micropackages that have proven thermal characteristics, this part gives a complete and simple solution for users who need simple and reliable thermal management.

The TMP300B-Q1 is a low-power, resistor-programmable, digital output temperature switch. It allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300B-Q1 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

With a supply voltage as low as 1.8V and low current consumption, the TMP300B-Q1 is ideal for power-sensitive systems.

Available in two micropackages that have proven thermal characteristics, this part gives a complete and simple solution for users who need simple and reliable thermal management.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 1,8V Resistor-Programmable Temperature Switch and Analog out Temperature Sensor datasheet Dec 21, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos