The TMP390 device is part of a family of
ultra-low power, dual channel, resistor
programmable temperature switches that enable
protection and detection of system thermal events
from –50°C to
130°C. The TMP390 offers
independent overtemperature (hot) and
undertemperature (cold) detection
. The
trip temperatures (TTRIP) and thermal
hysteresis (THYST) options are
programmed by two E96-series resistors (1%
tolerance) on the SETA and SETB pins. Channel A
resistors can range from 1.05 KΩ to 909 KΩ,
representing one of 48 unique values. Channel B
resistors can range from 10.5 KΩ to 909 KΩ
The value of the resistor to ground on SETA input
sets the TTRIP threshold of Channel A.
The value of the resistor to ground on SETB input
sets the TTRIP threshold of Channel B,
as well as the THYST options of 5°C, or
10°C for both channels, to prevent undesired
digital output switching. When the SETB input is
connected to ground, Channel A operates with 20°C
hysteresis. Resistors accuracy has no impact to
TTRIP accuracy.
To enable customer board-level manufacturing, the
TMP390 supports
a trip test function where the digital outputs are
activated by exercising the SETA or SETB pin.
The TMP390 device is part of a family of
ultra-low power, dual channel, resistor
programmable temperature switches that enable
protection and detection of system thermal events
from –50°C to
130°C. The TMP390 offers
independent overtemperature (hot) and
undertemperature (cold) detection
. The
trip temperatures (TTRIP) and thermal
hysteresis (THYST) options are
programmed by two E96-series resistors (1%
tolerance) on the SETA and SETB pins. Channel A
resistors can range from 1.05 KΩ to 909 KΩ,
representing one of 48 unique values. Channel B
resistors can range from 10.5 KΩ to 909 KΩ
The value of the resistor to ground on SETA input
sets the TTRIP threshold of Channel A.
The value of the resistor to ground on SETB input
sets the TTRIP threshold of Channel B,
as well as the THYST options of 5°C, or
10°C for both channels, to prevent undesired
digital output switching. When the SETB input is
connected to ground, Channel A operates with 20°C
hysteresis. Resistors accuracy has no impact to
TTRIP accuracy.
To enable customer board-level manufacturing, the
TMP390 supports
a trip test function where the digital outputs are
activated by exercising the SETA or SETB pin.