TMP390-Q1

ACTIVE

Automotive grade, ultra-small, dual-channel, 0.5-μA, resistor-programmable temperature switch

Product details

Setpoint type Resistor Programmable Setpoint value (°C) -50 to 25, 30 to 124 Operating temperature range (°C) -55 to 130 Accuracy over temp range (max) (°C) 1.5 Output type Open drain Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 0.5 Number of comparator channels 2 Features Built-in hysteresis Rating Automotive Interface type Switch TI functional safety category Functional Safety-Capable
Setpoint type Resistor Programmable Setpoint value (°C) -50 to 25, 30 to 124 Operating temperature range (°C) -55 to 130 Accuracy over temp range (max) (°C) 1.5 Output type Open drain Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 0.5 Number of comparator channels 2 Features Built-in hysteresis Rating Automotive Interface type Switch TI functional safety category Functional Safety-Capable
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: –40°C to +125°C operating temperature range
    • Extended operating temperature range: −55°C to +130°C
  • Functional Safety-Capable
  • Resistor programmable temperature trip points and hysteresis options
    • Resistor tolerances contribute zero error
    • Hysteresis options: 5°C, 10°C and 20°C
  • Separate outputs for overtemperature or undertemperature detection
    • Channel A (overtemperature): +30 to +124°C, 2°C steps
    • Channel B (undertemperature): –50 to +25°C, 5°C steps
  • Accuracy without calibration
    • ±1.5°C (maximum) from 0°C to +70°C
    • ±3.0°C (maximum) from −55°C to +130°C
  • Ultra-low power consumption: 0.5 µA typical at 25°C
  • Supply voltage: 1.62 to 5.5 V
  • Open-drain outputs
  • Trip test function enables in-system testing
  • Available in a SOT-563 (1.60-mm × 1.20-mm), 6-pin package
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: –40°C to +125°C operating temperature range
    • Extended operating temperature range: −55°C to +130°C
  • Functional Safety-Capable
  • Resistor programmable temperature trip points and hysteresis options
    • Resistor tolerances contribute zero error
    • Hysteresis options: 5°C, 10°C and 20°C
  • Separate outputs for overtemperature or undertemperature detection
    • Channel A (overtemperature): +30 to +124°C, 2°C steps
    • Channel B (undertemperature): –50 to +25°C, 5°C steps
  • Accuracy without calibration
    • ±1.5°C (maximum) from 0°C to +70°C
    • ±3.0°C (maximum) from −55°C to +130°C
  • Ultra-low power consumption: 0.5 µA typical at 25°C
  • Supply voltage: 1.62 to 5.5 V
  • Open-drain outputs
  • Trip test function enables in-system testing
  • Available in a SOT-563 (1.60-mm × 1.20-mm), 6-pin package

The TMP390-Q1 device is part of a family of ultra-low power, dual channel, resistor programmable temperature switches that enable protection and detection of system thermal events from –55°C to 130°C. The TMP390-Q1 offers independent overtemperature (hot) and undertemperature (cold) detection . The trip temperatures (TTRIP) and thermal hysteresis (THYST) options are programmed by two E96-series resistors (1% tolerance) on the SETA and SETB pins. Channel A resistors can range from 1.05 KΩ to 909 KΩ, representing one of 48 unique values. Channel B resistors can range from 10.5 KΩ to 909 KΩ

The value of the resistor to ground on SETA input sets the TTRIP threshold of Channel A. The value of the resistor to ground on SETB input sets the TTRIP threshold of Channel B, as well as the THYST options of 5°C, or 10°C for both channels, to prevent undesired digital output switching. When the SETB input is connected to ground, Channel A operates with 20°C hysteresis. Resistors accuracy has no impact to TTRIP accuracy.

To enable customer board-level manufacturing, the TMP390-Q1 supports a trip test function where the digital outputs are activated by exercising the SETA or SETB pin.

The TMP390-Q1 device is part of a family of ultra-low power, dual channel, resistor programmable temperature switches that enable protection and detection of system thermal events from –55°C to 130°C. The TMP390-Q1 offers independent overtemperature (hot) and undertemperature (cold) detection . The trip temperatures (TTRIP) and thermal hysteresis (THYST) options are programmed by two E96-series resistors (1% tolerance) on the SETA and SETB pins. Channel A resistors can range from 1.05 KΩ to 909 KΩ, representing one of 48 unique values. Channel B resistors can range from 10.5 KΩ to 909 KΩ

The value of the resistor to ground on SETA input sets the TTRIP threshold of Channel A. The value of the resistor to ground on SETB input sets the TTRIP threshold of Channel B, as well as the THYST options of 5°C, or 10°C for both channels, to prevent undesired digital output switching. When the SETB input is connected to ground, Channel A operates with 20°C hysteresis. Resistors accuracy has no impact to TTRIP accuracy.

To enable customer board-level manufacturing, the TMP390-Q1 supports a trip test function where the digital outputs are activated by exercising the SETA or SETB pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TMP390-Q1 Ultra-Small, Dual-Channel (Hot and Cold Trip), 0.5-µA, Resistor-Programmable Temperature Switch datasheet (Rev. B) PDF | HTML 30 Jun 2022
Functional safety information TMP390-Q1 Functional Safety FIT Rate and FMD (Rev. A) PDF | HTML 26 Sep 2024
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
Technical article How to enable thermal safety for automotive infotainment and cluster systems PDF | HTML 15 Oct 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP390EVM — TMP390 dual-trip resistor-programmable temperature switch evaluation module

The TMP390 evaluation module (EVM) is a plug-and-play system to test and evaluate the TMP390 analog temperature switch. TMP390EVM features resistor-programmable inputs for the dual-channel switch with both hot and cold trip settings.

The EVM can be plugged into a USB port to supply power to the (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos