TMP451-Q1

ACTIVE

Product details

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 40 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 40 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Automotive TI functional safety category Functional Safety-Capable
WSON (DQW) 8 5 mm² (2.5 mm × 2 mm) WSON (DQF) 8 4 mm² (2 mm × 2 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • ±1°C accuracy for local and remote diode sensors
  • 0.0625°C resolution for local and remote channels
  • 1.7-V to 3.6-V supply and logic voltage range
  • 27-µA operating current, 3-µA shutdown current
  • Series resistance cancellation
  • η-factor and offset correction
  • Programmable digital filter
  • Diode fault detection
  • Two-wire and SMBus™ serial interface
  • 8-pin WSON (WDFN) packages
    • 2.50-mm × 2.50-mm with Wettable Flanks (DQW)
    • 2.00-mm × 2.00-mm (DQF)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • ±1°C accuracy for local and remote diode sensors
  • 0.0625°C resolution for local and remote channels
  • 1.7-V to 3.6-V supply and logic voltage range
  • 27-µA operating current, 3-µA shutdown current
  • Series resistance cancellation
  • η-factor and offset correction
  • Programmable digital filter
  • Diode fault detection
  • Two-wire and SMBus™ serial interface
  • 8-pin WSON (WDFN) packages
    • 2.50-mm × 2.50-mm with Wettable Flanks (DQW)
    • 2.00-mm × 2.00-mm (DQF)

The TMP451-Q1 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and the remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP451-Q1 device is ideal for multi-location, high-accuracy temperature measurements in a variety of automotive sub-systems. The TMP451-Q1 is available in a Wettable Flanks WSON package that provides a visual indicator of solderability to lower automatic visual inspection (AVI) time. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.

The TMP451-Q1 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and the remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP451-Q1 device is ideal for multi-location, high-accuracy temperature measurements in a variety of automotive sub-systems. The TMP451-Q1 is available in a Wettable Flanks WSON package that provides a visual indicator of solderability to lower automatic visual inspection (AVI) time. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6844EVM — AWRL6844 evaluation module

The xWRL6844EVM from Texas Instruments is an easy-to-use evaluation module for the xWRL6844 mmWave radar sensor. The xWRL6844EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP451EVM — TMP451 1.7-V remote and local temperature sensor evaluation module

The TMP451EVM is an evaluation module that is used to fully evaluate the TMP451, a 1.8V remote temperature sensor. The TMP451 has the capability of measuring remote temperatures and on-chip temperatures. The TMP451 is an integrated circuit that provides 1˚C accuracy temperature measurement with (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SBOC436 — TMP451EVM Software

Supported products & hardware
Support software

SBOC437 — TMP451EVM Source Code

Supported products & hardware
Simulation model

TMP451 IBIS Model

SBOM836.ZIP (93 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DQW) 8 Ultra Librarian
WSON (DQF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos