TMP468
- 8-Channel Remote Diode Temperature Sensor Accuracy: ±0.75°C (Maximum)
- Local and Remote Diode Accuracy: ±0.75°C (Maximum)
- Local Temperature Sensor Accuracy for the DSBGA Package: ±0.35°C (Maximum)
- Temperature Resolution: 0.0625°C
- Supply and Logic Voltage Range: 1.7 V to 3.6 V
- 67-µA Operating Current (1 SPS, All Channels Active)
- 0.3-µA Shutdown Current
- Remote Diode: Series Resistance Cancellation,
η-Factor Correction, Offset Correction, and Diode Fault Detection - Register Lock Function Secures Key Registers
- I2C or SMBus™ Compatible Two-Wire Interface With Pin-Programmable Address
- 16-Bump DSBGA and 16-Pin VQFN Packages
The TMP468 device is a multi-zone, high-accuracy, low-power temperature sensor using a two-wire, SMBus or I2C compatible interface. Up to eight remote diode-connected temperature zones can be monitored simultaneously in addition to the local temperature. Aggregating the temperature measurements across a system allows improved performance through tighter guard bands and can reduce board complexity. A typical use case is for monitoring the temperature across different processors, such as MCUs, GPUs, and FPGAs in complex systems such as servers and telecommunications equipment. Advanced features such as series resistance cancellation, programmable non-ideality factor, programmable offset, and programmable temperature limits are included to provide a robust thermal monitoring solution with improved accuracy and noise immunity.
Each of the eight remote channels (and the local channel) can be programmed independently with two thresholds that are triggered when the corresponding temperature is exceeded at the measured location. In addition, there is a programmable hysteresis setting to avoid constant toggling around the threshold.
The TMP468 device provides high accuracy (0.75°C) and high resolution (0.0625°C) measurement capabilities. The device supports low voltage rails (1.7 V to 3.6 V), common two-wire interfaces, and is available in a small, space efficient package (3 mm × 3 mm or 1.6 mm × 1.6 mm) for easy integration into computing systems. The remote junction supports a temperature range from –55°C to +150°C.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TMP468 9-Channel (8-Remote and 1-Local), High-Accuracy Temperature Sensor datasheet (Rev. B) | PDF | HTML | 16 Jun 2017 |
| Application note | How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) | PDF | HTML | 21 Jan 2025 | |
| Application note | Remote Temperature Transistor Sensor Selection Guide | PDF | HTML | 24 Mar 2021 | |
| Application note | How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy | PDF | HTML | 22 Sep 2020 | |
| Application note | Optimizing Remote Diode Temperature Sensor Design (Rev. A) | 18 Dec 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP468EVM — TMP468EVM 8 Channel Remote and 1 Local Temperature Sensor Evaluation Board
The TMP468 device is a high-accuracy, low-power, 8-channel remote temperature sensor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of (...)
SBOC594 — Remote Temperature Sensor Calibration Tool
Supported products & hardware
Products
Digital temperature sensors
- TMP400 — Remote and Local Temperature Sensor with N-Factor and Series-R Correction in QSSOP-16
- TMP411 — Remote and local temperature sensor with N-factor and series resistance correction
- TMP421 — Remote and Local Temperature Sensor with N-Factor and Series-R Correction in WCSP
- TMP422 — Dual Remote and Local Temperature Sensor with N-Factor and Series-R Correction in WCSP
- TMP423 — Triple Remote and Local Temperature Sensor with N-Factor and Series-R Correction
- TMP431 — Remote and Local Temperature Sensor with Automatic Beta, N-Factor and Series-R Correction
- TMP432 — Dual Remote and Local Temp Sensor with Automatic Beta, N-Factor and Series-R Correction
- TMP441 — Multi-Address Remote and Local Temp Sensor with Auto Beta, N-Factor and Series-R Correction in SOT23
- TMP451 — 1.7-V remote and local temperature sensor with N-factor, filtering and series-R correction
- TMP461 — High accuracy remote and local temperature sensor with pin-programmable bus address
- TMP464 — 5-Channel (4-Remote and 1-Local) High-Accuracy Remote and Local Temperature Sensor
- TMP468 — ±0.75⁰C High-Accuracy Multi-channel Remote and Local Temperature Sensor
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DSBGA (YFF) | 16 | Ultra Librarian |
| VQFN (RGT) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.