Product details

Local sensor accuracy (max) 2.5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 150 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
Local sensor accuracy (max) 2.5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 150 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • ±2.5 °C Accuracy from –55 °C to +130 °C
  • ±3.5 °C Accuracy from –55 °C to +150 °C
  • Supply voltage range: 1.8 V to 5.5 V
  • Low power: 4 µA (maximum)
  • Microsize package: SC70
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • ±2.5 °C Accuracy from –55 °C to +130 °C
  • ±3.5 °C Accuracy from –55 °C to +150 °C
  • Supply voltage range: 1.8 V to 5.5 V
  • Low power: 4 µA (maximum)
  • Microsize package: SC70
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The TMP9A00-EP device is a CMOS, precision analog output temperature sensor available in a tiny 5-pin SC70 package. The TMP9A00-EP operates from –55 °C to 150 °C on a supply voltage of 1.8 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15 °C and 150 °C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0 °C. The TMP9A00-EP has a ±2.5 °C accuracy a from –55 °C to 130 °C and ±3.5 °C from 130 °C to 150 °C.

The 4-µA (maximum) supply current of the TMP9A00-EP limits self-heating of the device to less than 0.01 °C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP9A00-EP is available in a 5-pin SC70 package that reduces the overall required board space.

The TMP9A00-EP device is a CMOS, precision analog output temperature sensor available in a tiny 5-pin SC70 package. The TMP9A00-EP operates from –55 °C to 150 °C on a supply voltage of 1.8 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15 °C and 150 °C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0 °C. The TMP9A00-EP has a ±2.5 °C accuracy a from –55 °C to 130 °C and ±3.5 °C from 130 °C to 150 °C.

The 4-µA (maximum) supply current of the TMP9A00-EP limits self-heating of the device to less than 0.01 °C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP9A00-EP is available in a 5-pin SC70 package that reduces the overall required board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Higher accuracy (1.5°C) with the same sensor gain (-11.77 mV/°C). Available in pin-compatible and smaller packages.
TMP20 ACTIVE Analog Out Temperature Sensor Industrial grade version, pin compatible.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TMP9A00-EP ±2.5 °C Low-Power, Analog Out Temperature Sensor datasheet (Rev. A) PDF | HTML Feb 19, 2021
* Radiation & reliability report Texas Instruments Enhanced Product Qualification and Reliability Report PDF | HTML Dec 10, 2020
* VID TMP9A00-EP VID V62/20606 Jul 10, 2023
Certificate TMP9A00-EP-EVM EU RoHS Declaration of Conformity (DoC) Nov 23, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP9A00-EP-EVM — TMP9A00-EP evaluation module for low-power, precision analog temperature sensor

The TMP9A00-EP-EVM uses a USB interface for control and data logging and has an onboard MSP430F5528 microcontroller that connects the host computer and the analog interface of the TMP9A00-EP device. The sensor may be separated from the main section of the board to allow the TMP9A00-EP to be (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos