Product details

CPU 1 C28 Frequency (MHz) 60, 100 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 12-bit Total processing (MIPS) 60, 100 Features 2-pin oscillator, 32-bit CPU timers, Watchdog timer UART 1 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 6 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 2 QEP 1 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 35 Number of I2Cs 1
CPU 1 C28 Frequency (MHz) 60, 100 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 12-bit Total processing (MIPS) 60, 100 Features 2-pin oscillator, 32-bit CPU timers, Watchdog timer UART 1 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 6 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 2 QEP 1 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 35 Number of I2Cs 1
LQFP (PZ) 100 256 mm² (16 mm × 16 mm)
  • High-performance static CMOS technology
    • 100 MHz (10-ns cycle time)
    • 60 MHz (16.67-ns cycle time)
    • Low-power (1.8-V core, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • On-chip memory
    • F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
    • 1K × 16 OTP ROM (flash devices only)
    • C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
  • Boot ROM (4K × 16)
    • With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
    • Standard math tables
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Any GPIO A pin can be connected to one of the three external core interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
  • Endianness: Little endian
  • 128-bit security key/lock
    • Protects flash/OTP/L0/L1 blocks
    • Prevents firmware reverse-engineering
  • Three 32-bit CPU timers 
  • Enhanced control peripherals
    • Up to 16 PWM outputs
    • Up to 6 HRPWM outputs with 150-ps MEP resolution
    • Up to four capture inputs
    • Up to two quadrature encoder interfaces
    • Up to six 32-bit/six 16-bit timers
  • Serial port peripherals
    • Up to 4 SPI modules
    • Up to 2 SCI (UART) modules
    • Up to 2 CAN modules
    • One Inter-Integrated-Circuit (I2C) bus
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
    • Internal or external reference
  • Up to 35 individually programmable, multiplexed GPIO pins with input filtering
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development support includes
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • SYS/BIOS
    • Digital motor control and digital power software libraries
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • Thin quad flatpack (PZ)
    • MicroStar BGA™ (GGM, ZGM)
  • Temperature options
    • A: –40°C to 85°C (PZ, GGM, ZGM)
    • S: –40°C to 125°C (PZ, GGM, ZGM)
    • Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)
  • High-performance static CMOS technology
    • 100 MHz (10-ns cycle time)
    • 60 MHz (16.67-ns cycle time)
    • Low-power (1.8-V core, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • On-chip memory
    • F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
    • 1K × 16 OTP ROM (flash devices only)
    • C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
  • Boot ROM (4K × 16)
    • With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
    • Standard math tables
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Any GPIO A pin can be connected to one of the three external core interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
  • Endianness: Little endian
  • 128-bit security key/lock
    • Protects flash/OTP/L0/L1 blocks
    • Prevents firmware reverse-engineering
  • Three 32-bit CPU timers 
  • Enhanced control peripherals
    • Up to 16 PWM outputs
    • Up to 6 HRPWM outputs with 150-ps MEP resolution
    • Up to four capture inputs
    • Up to two quadrature encoder interfaces
    • Up to six 32-bit/six 16-bit timers
  • Serial port peripherals
    • Up to 4 SPI modules
    • Up to 2 SCI (UART) modules
    • Up to 2 CAN modules
    • One Inter-Integrated-Circuit (I2C) bus
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
    • Internal or external reference
  • Up to 35 individually programmable, multiplexed GPIO pins with input filtering
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development support includes
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • SYS/BIOS
    • Digital motor control and digital power software libraries
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • Thin quad flatpack (PZ)
    • MicroStar BGA™ (GGM, ZGM)
  • Temperature options
    • A: –40°C to 85°C (PZ, GGM, ZGM)
    • S: –40°C to 125°C (PZ, GGM, ZGM)
    • Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)

The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.

The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TMS320F280025 ACTIVE C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash This product is the latest 100-MHz and 128-KB series from C2000 real-time controllers.

Technical documentation

No results found. Please clear your search and try again.
View all 50
Top documentation Type Title Format options Date
* Data sheet TMS320F280x, TMS320C280x, TMS320F2801x digital signal processors datasheet (Rev. P) Feb 3, 2021
* Errata TMS320F280x, TMS320C280x, TMS320F2801x DSPs Silicon Errata (Rev. T) PDF | HTML Sep 28, 2020
* Errata TMS320F280x MicroStar BGA Discontinued and Redesigned PDF | HTML Sep 25, 2020
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. V) PDF | HTML Jul 6, 2026
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML Jun 26, 2024
Application note Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML Dec 14, 2021
Application note C2000™ Unique Device Number (Rev. B) PDF | HTML Sep 17, 2020
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) PDF | HTML Jul 23, 2020
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) Jun 1, 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML Dec 19, 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) Dec 13, 2018
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML Dec 19, 2017
Application note C2000™ MISRA-C Policy Sep 26, 2017
Application note Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML Sep 12, 2017
Application note Copying Compiler Sections from Flash to RAM on the TMS320F28xxx DSCs (Rev. A) PDF | HTML Aug 18, 2017
Application note Calculator for CAN Bit Timing Parameters PDF | HTML Mar 22, 2016
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) Apr 10, 2015
Application note Calculating FIT for a Mission Profile Mar 24, 2015
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. C) PDF | HTML Nov 11, 2014
Application note Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) Feb 28, 2013
User guide TMS320C28x DSP/BIOS 5.x Application Programming Interface (API) Reference Guide (Rev. L) Oct 9, 2012
User guide TMS320x280x, 2801x, 2804x System Control and Interrupts Reference Guide (Rev. H) Oct 3, 2012
User guide TMS320x280x, 2801x, 2804x High Resolution PWM (HRPWM) Reference Guide (Rev. F) Oct 4, 2011
User guide TMS320x280x, 2801x, 2804x Inter-Integrated Circuit (I2C) Reference Guide (Rev. C) Jun 29, 2011
User guide TMS320x280x 2801x, 2804x Analog-to-Digital Converter(ADC) Module Reference Guide (Rev. D) Apr 26, 2010
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices Nov 16, 2009
User guide TMS320x280x, 2801x, 2804x Enhanced Pulse Width Modulator (ePWM) Module RG (Rev. F) Jul 14, 2009
Application note Migrating from TMS320x280x to TMS320x2833x or 2823x (Rev. B) Jul 1, 2009
Application note Common Object File Format (COFF) Apr 15, 2009
User guide TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide Feb 5, 2009
User guide TMS320x280x, 2801x DSP Enhanced Controller Area Network (eCAN) User's Guide Jan 22, 2009
User guide TMS320x280x, 2801x, 2804x Enhanced Quadrature Encoder Pulse (eQEP) RG (Rev. D) Dec 18, 2008
Application note Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x (Rev. A) Sep 9, 2008
Application note Flash Programming Solutions for the TMS320F28xxx DSCs Aug 19, 2008
Application note An Overview of Designing Analog Interface With TM320F28xx/28xxx DSCs (Rev. A) May 14, 2008
Application note Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP May 2, 2008
Application note TMS320F28xx and TMS320F28xxx DSP Power Reference Design (Rev. A) Apr 10, 2008
Application note Configuring Source of Multiple ePWM Trip-Zone Events Oct 25, 2007
User guide TMS320x280x, 2801x, 2804x Enhanced Capture (ECAP) Module Reference Guide (Rev. B) Oct 12, 2007
Application note Custom Bootloader Options via One-Time Programmable (OTP) Memory Sep 18, 2007
Application note Interfacing SD/MMC Cards With TMS320F28xxx DSCs Jul 26, 2007
Application note Configuring the TMS320F280x DSP as an I2C Processor Jun 29, 2007
Application note TMS320280x and TMS320F2801x ADC Calibration (Rev. A) Mar 6, 2007
Application note Using Enhanced Pulse Width Modulator (ePWM) Module for 0-100% Duty Cycle Control Dec 20, 2006
Application note Using the eQEP Module in TMS320x280x as a Dedicated Capture Nov 30, 2006
Application note Migrating from TMS320x281x to TMS320x280x/2801x/2804x (Rev. A) Oct 5, 2006
User guide TMS320x280x, 2801x, 2804x DSP Boot ROM Reference Guide (Rev. C) Oct 3, 2006
Application note TMS320F280x DSC USB Connectivity Using TUSB3410 USB-to-UART Bridge Chip May 26, 2006
Application note Designing a TMS320F280x Based Digitally Controlled DC-DC Switching Power Supply Jul 20, 2005
Application note Online Stack Overflow Detection on the TMS320C28x DSP May 2, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
IDE, configuration, compiler or debugger

C2000_CLA_SAFETI_CQKIT_RV — C28x™ and CLA Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SOLUTION_ADAPTER — powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

SPRC087 — Download C28x IQMath Library - A Virtual Floating Point Engine

Supported products & hardware
Support software

SPRC191 — C280x, C2801x C/C++ Header Files and Peripheral Examples (including F280x)

This utility contains Hardware Abstraction Layer (HAL) for TMS320x280x and TMS320x280xx DSP devices. This HAL facilitates peripheral configuration using "C". It also contains a simple test program for each peripheral to exemplify the usage of HAL to control & configure the on-chip peripheral.
Supported products & hardware
Support software

SPRC193 — Download: TMS320F280xx Flash API

Are you looking to integrate flash programming into your project?

If so the TMS320F280xx Flash API release is what you're looking for. This download contains complete example projects and documentation to get you on your way.

Embedded Flash programming offers several opportunities to the system (...)

Supported products & hardware
Simulation model

F2802 GGM BSDL Model

SPRM414.ZIP (4 KB) - BSDL model
Supported products & hardware
Simulation model

F2802 GGM IBIS Model

SPRM285.ZIP (208 KB) - IBIS model
Supported products & hardware
Simulation model

F2802 PZ BSDL Model

SPRM413.ZIP (4 KB) - BSDL model
Supported products & hardware
Simulation model

F2802 PZ IBIS Model

SPRM286.ZIP (229 KB) - IBIS model
Supported products & hardware
Simulation model

F2802 ZGM BSDL Model

SPRM415.ZIP (4 KB) - BSDL model
Supported products & hardware
Simulation model

F2802 ZGM IBIS Model

SPRM287.ZIP (208 KB) - IBIS model
Supported products & hardware
Design tool

C2000-3P-SEARCH — C2000 Third-party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PZ) 100 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos