Product details

Protocols Analog, I2C, I2S, JTAG, MIPI, RGMII, SPI, TDM, UART Configuration 2:1 SPDT Number of channels 4 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 1.08 Ron (typ) (mΩ) 1700 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 7 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Crosstalk (dB) -90 Input/output continuous current (max) (mA) 30 COFF (typ) (pF) 3.5 CON (typ) (pF) 10 Off isolation (typ) (dB) -70 OFF-state leakage current (max) (µA) 0.00001 Ron (max) (mΩ) 6500 Ron channel match (max) (Ω) 0.01 RON flatness (typ) (Ω) 1 Turnoff time (disable) (max) (ns) 60 Turnon time (enable) (max) (ns) 115 VIH (min) (V) 0.8 VIL (max) (V) 0.45 Rating Catalog
Protocols Analog, I2C, I2S, JTAG, MIPI, RGMII, SPI, TDM, UART Configuration 2:1 SPDT Number of channels 4 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 1.08 Ron (typ) (mΩ) 1700 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 7 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Crosstalk (dB) -90 Input/output continuous current (max) (mA) 30 COFF (typ) (pF) 3.5 CON (typ) (pF) 10 Off isolation (typ) (dB) -70 OFF-state leakage current (max) (µA) 0.00001 Ron (max) (mΩ) 6500 Ron channel match (max) (Ω) 0.01 RON flatness (typ) (Ω) 1 Turnoff time (disable) (max) (ns) 60 Turnon time (enable) (max) (ns) 115 VIH (min) (V) 0.8 VIL (max) (V) 0.45 Rating Catalog
DSBGA (YCJ) 16 1.96 mm² 1.4 x 1.4
  • Wide supply range: 1.08V to 3.6V
  • Low on-capacitance: 5pF
  • High bandwidth: 1.8GHz
  • -40°C to +125°C operating temperature
  • 1.2V logic compatible
  • Supports input voltage beyond supply
  • Integrated pull down resistor on logic pins
  • Bidirectional signal path
  • Fail-safe logic
  • Powered-off protection
  • Wide supply range: 1.08V to 3.6V
  • Low on-capacitance: 5pF
  • High bandwidth: 1.8GHz
  • -40°C to +125°C operating temperature
  • 1.2V logic compatible
  • Supports input voltage beyond supply
  • Integrated pull down resistor on logic pins
  • Bidirectional signal path
  • Fail-safe logic
  • Powered-off protection

The TMUX1575 is a complementary metal-oxide semiconductor (CMOS) switch in a 2:1 (SPDT) configuration with 4-channels. The small size and operating supply voltage of 1.08V to 3.6V allows for use in a broad array of applications from servers and communication equipment to personal electronics applications. The device supports bidirectional analog and digital signals on the source (SxA, SxB) and drain (Dx) pins and can pass signals up to VDD x 2 with a maximum input/output voltage of 3.6V.

Powered-off protection on the signal path of the TMUX1575 provides isolation when the supply voltage is removed (VDD = 0V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All control inputs have 1.2V logic compatible thresholds, eliminating the need for external logic translation. Integrated pull down resistor on the logic pins removes external components to reduce system size and cost.

The TMUX1575 is a complementary metal-oxide semiconductor (CMOS) switch in a 2:1 (SPDT) configuration with 4-channels. The small size and operating supply voltage of 1.08V to 3.6V allows for use in a broad array of applications from servers and communication equipment to personal electronics applications. The device supports bidirectional analog and digital signals on the source (SxA, SxB) and drain (Dx) pins and can pass signals up to VDD x 2 with a maximum input/output voltage of 3.6V.

Powered-off protection on the signal path of the TMUX1575 provides isolation when the supply voltage is removed (VDD = 0V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All control inputs have 1.2V logic compatible thresholds, eliminating the need for external logic translation. Integrated pull down resistor on the logic pins removes external components to reduce system size and cost.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TMUX1575 2:1 (SPDT) 4-Channel, Powered-Off Protected Switch in WCSP with 1.2V Logic datasheet (Rev. A) PDF | HTML 10 May 2024
Application note Understanding THD and THD+N in Multiplexer Applications PDF | HTML 25 Sep 2025
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Product overview Mipi Switches PDF | HTML 14 Jan 2022
Application brief Enabling SPI-Based Flash Memory Expansion by Using Multiplexers (Rev. B) 07 Oct 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Certificate TMUX1575EVM EU Declaration of Conformity (DoC) 10 Aug 2020
Technical article Roll with the design punches and overcome power-sequencing challenges PDF | HTML 29 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX1575EVM — TMUX1575 YCJ package evaluation module

The 16YCJTM1575EVM supports evaluation of the TMUX1575 device in the 16-pin WSCP (YCJ) package. This evaluation module can be used for quick prototyping and testing of the TMUX1575 device specifically for DC parameters.

User guide: PDF
Not available on TI.com
Simulation model

S-Parameter Model for TMUX1575

SCDM260.ZIP (579 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos