Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 2.3 CON (typ) (pF) 90 ON-state leakage current (max) (µA) 15 Supply current (typ) (µA) 20 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Fail-safe logic, Supports negative voltages Input/output continuous current (max) (A) 0.1 Rating Catalog Negative rail supply voltage (max) (V) -4
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 2.3 CON (typ) (pF) 90 ON-state leakage current (max) (µA) 15 Supply current (typ) (µA) 20 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Fail-safe logic, Supports negative voltages Input/output continuous current (max) (A) 0.1 Rating Catalog Negative rail supply voltage (max) (V) -4
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Negative Voltage Support: -4 V to -12 V
  • Rail-to-Rail Operation
  • Bidirectional Signal Path
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • High Continuous Current Support: 150 mA
  • Low On-Resistance: 1.8 Ω
  • -55°C to +125°C Operating Temperature
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V
  • Negative Voltage Support: -4 V to -12 V
  • Rail-to-Rail Operation
  • Bidirectional Signal Path
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • High Continuous Current Support: 150 mA
  • Low On-Resistance: 1.8 Ω
  • -55°C to +125°C Operating Temperature
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V

The TMUX4157N is a general purpose 2:1, single-pole double-throw (SPDT), switch that supports a negative supply rail only. The supply voltage can range from -4 V to -12 V and the device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VSS. The state of the select pin (SEL) controls which of the two sources pins are connected to the drain pin.

While TMUX4157N supports negative voltages on the supply pin and signal path, the logic input pin is controlled with a positive voltage to allow interfacing with typical control logic circuitry such as a GPIO signal. The logic input pin has 1.8 V logic compatible thresholds and can operate as high as 5.5 for added system flexibility. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Fast transition times and high continuous current through the switch make the TMUX4157N well suited for applications where the system needs to quickly switch between two different voltage inputs.

.

.

The TMUX4157N is a general purpose 2:1, single-pole double-throw (SPDT), switch that supports a negative supply rail only. The supply voltage can range from -4 V to -12 V and the device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VSS. The state of the select pin (SEL) controls which of the two sources pins are connected to the drain pin.

While TMUX4157N supports negative voltages on the supply pin and signal path, the logic input pin is controlled with a positive voltage to allow interfacing with typical control logic circuitry such as a GPIO signal. The logic input pin has 1.8 V logic compatible thresholds and can operate as high as 5.5 for added system flexibility. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Fast transition times and high continuous current through the switch make the TMUX4157N well suited for applications where the system needs to quickly switch between two different voltage inputs.

.

.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUX4157N -12 V Low RON, 2:1 (SPDT) Negative Voltage Switch with 1.8-V Logic Control datasheet (Rev. A) PDF | HTML 26 Mar 2021
Technical article Protecting your RF amplifier stage with analog switches PDF | HTML 19 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX4157N IBIS Model

SCDM255.ZIP (43 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos