Product details

Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 0.001 Supply current (typ) (µA) 17 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 0.001 Supply current (typ) (µA) 17 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Low On-Capacitance: 5 pF
  • Low Input Leakage: 5 pA
  • Low Charge Injection: 0.35 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±16.5 V (Dual Supplies) or 10 V to 16.5 V (Single Supply)
  • Low On-Resistance: 125 Ω
  • Transition Time: 88 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD With Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP Package
  • Low On-Capacitance: 5 pF
  • Low Input Leakage: 5 pA
  • Low Charge Injection: 0.35 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±16.5 V (Dual Supplies) or 10 V to 16.5 V (Single Supply)
  • Low On-Resistance: 125 Ω
  • Transition Time: 88 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD With Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP Package

The TMUX6104 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) that offers 4:1 single-ended multiplexing. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL and CMOS logic compatibility.

The TMUX6104 multiplexes one of four inputs (Sx) to a common output (D), depending on the status of the address pins (A0/ A1) and the enable pin (EN). Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.

The TMUX6104 device is part of Texas Instruments Precision Switches and Multiplexers family. The family of devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device’s usage in portable applications.

The TMUX6104 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) that offers 4:1 single-ended multiplexing. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL and CMOS logic compatibility.

The TMUX6104 multiplexes one of four inputs (Sx) to a common output (D), depending on the status of the address pins (A0/ A1) and the enable pin (EN). Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.

The TMUX6104 device is part of Texas Instruments Precision Switches and Multiplexers family. The family of devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device’s usage in portable applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TMUX6104 36-V, Low-Capacitance, Low-Leakage-Current, Precision, 4:1 Analog Multiplexer datasheet (Rev. A) PDF | HTML 04 Sep 2018
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018
Technical article Is charge injection causing output voltage errors in your industrial control syste PDF | HTML 18 Oct 2018
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX6104 IBIS Model

SCDM187.ZIP (13 KB) - IBIS Model
Reference designs

TIDA-010970 — Low-noise, highly linear digital multimeter and data acquisition signal chain reference design

The target application for this design includes digital multimeters (DMMs) that require ultra-high precision to measure dc signals. This design achieves effective dc accuracy using the ADS127L21B, a high-performance, 24-bit analog-to-digital converter (ADC) with effective linearity. An ultra-low (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos