Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 4.1 ON-state leakage current (max) (µA) 0.0005 Supply current (typ) (µA) 17 Bandwidth (MHz) 380 Operating temperature range (°C) -40 to 125 Features Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 16.5 Negative rail supply voltage (max) (V) -5
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 4.1 ON-state leakage current (max) (µA) 0.0005 Supply current (typ) (µA) 17 Bandwidth (MHz) 380 Operating temperature range (°C) -40 to 125 Features Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 16.5 Negative rail supply voltage (max) (V) -5
WQFN (RTE) 16 9 mm² (3 mm × 3 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Wide supply range: ±5V to ±17V (dual), 10V to 17V (single)
  • Latch-up performance meets 100mA per JESD78 Class II Level A on all pins
  • Low on-capacitance: 4.2pF
  • Low input leakage: 5pA
  • Low charge injection: 0.6pC
  • Rail-to-rail operation
  • Low on-resistance: 120Ω
  • Fast switch turn-on time: 66ns
  • Break-before-make switching (TMUX6113)
  • EN pin connectable to VDD
  • Low supply current: 17µA
  • Human Body Model (HBM) ESD protection: ± 2kV on all pins
  • Industry-standard TSSOP and smaller WQFN packages
  • Wide supply range: ±5V to ±17V (dual), 10V to 17V (single)
  • Latch-up performance meets 100mA per JESD78 Class II Level A on all pins
  • Low on-capacitance: 4.2pF
  • Low input leakage: 5pA
  • Low charge injection: 0.6pC
  • Rail-to-rail operation
  • Low on-resistance: 120Ω
  • Fast switch turn-on time: 66ns
  • Break-before-make switching (TMUX6113)
  • EN pin connectable to VDD
  • Low supply current: 17µA
  • Human Body Model (HBM) ESD protection: ± 2kV on all pins
  • Industry-standard TSSOP and smaller WQFN packages

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5V to ±17V), a single supply (10V to 17V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17µA enables the device usage in portable applications.

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5V to ±17V), a single supply (10V to 17V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17µA enables the device usage in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMUX6211 ACTIVE 36-V Low Ron, 1:1, 4 channel, multiplexer with 1.8V logic control Pin-to-pin upgrade with improved performance
TMUX7411F ACTIVE ±60-V fault-protected 1:1 (SPST) four-channel switches with 1.8-V logic (four active low) Upgrade with fault protection and over voltage protection
TMUX7211 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic low) Pin-to-pin upgrade with improved performance

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TMUX611x ±17V, Low-capacitance, Low-leakage-current, Precision, Quad SPST Switches datasheet (Rev. F) PDF | HTML Jul 9, 2025
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Guarding in Multiplexer Applications PDF | HTML May 13, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) Dec 10, 2018
Application note System Level Protection for High Voltage Analog Multiplexers Jan 3, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX6111 IBIS Model

SCDM200.ZIP (14 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos