The TMUX6211, TMUX6212,
and TMUX6213 are complementary metal-oxide semiconductor (CMOS)
switches with four independently selectable 1:1, single-pole, single-throw (SPST)
switch channels. The devices work with a single supply (4.5V to 36V), dual supplies (±4.5V to ±18V), or asymmetric supplies (such
as VDD = 12V, VSS = –5V). The TMUX621x supports
bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins
ranging from VSS to VDD.
The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.
The TMUX6211, TMUX6212,
and TMUX6213 are complementary metal-oxide semiconductor (CMOS)
switches with four independently selectable 1:1, single-pole, single-throw (SPST)
switch channels. The devices work with a single supply (4.5V to 36V), dual supplies (±4.5V to ±18V), or asymmetric supplies (such
as VDD = 12V, VSS = –5V). The TMUX621x supports
bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins
ranging from VSS to VDD.
The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.