The TMUX6219 is a complementary metal-oxide semiconductor
(CMOS) switch in a
single channel, 2:1 (SPDT) configuration. The device works with single supply (4.5V to 36V), dual
supplies (±4.5V to
±18V), or asymmetric supplies (such as VDD = 5V, VSS
= −8V). The TMUX6219 supports
bidirectional analog and digital signals on the source (Sx) and drain (D) pins
ranging from VSS to VDD.
The TMUX6219 can be enabled or
disabled by controlling the EN pin. When disabled, both signal path switches are
off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or
signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8V to
VDD, ensuring both TTL and CMOS logic compatibility when operating in
the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be
applied before the supply pin, protecting the device from potential damage.
The TMUX6219 is part of the precision
switches and multiplexers family of devices. These devices have very low on and off
leakage currents and low charge injection, allowing them to be used in high
precision measurement applications.
The TMUX6219 is a complementary metal-oxide semiconductor
(CMOS) switch in a
single channel, 2:1 (SPDT) configuration. The device works with single supply (4.5V to 36V), dual
supplies (±4.5V to
±18V), or asymmetric supplies (such as VDD = 5V, VSS
= −8V). The TMUX6219 supports
bidirectional analog and digital signals on the source (Sx) and drain (D) pins
ranging from VSS to VDD.
The TMUX6219 can be enabled or
disabled by controlling the EN pin. When disabled, both signal path switches are
off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or
signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8V to
VDD, ensuring both TTL and CMOS logic compatibility when operating in
the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be
applied before the supply pin, protecting the device from potential damage.
The TMUX6219 is part of the precision
switches and multiplexers family of devices. These devices have very low on and off
leakage currents and low charge injection, allowing them to be used in high
precision measurement applications.