Configuration
1:1 SPST
Number of channels
16
Power supply voltage - single (V)
40, 44, 50, 72, 100, 110
Power supply voltage - dual (V)
+/-110, +/-22, +/-36, +/-50
Protocols
Analog
Ron (typ) (Ω)
12
CON (typ) (pF)
10
Supply current (typ) (µA)
2400
Bandwidth (MHz)
500
Operating temperature range (°C)
-40 to 85
Features
1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs
Rating
Catalog
Negative rail supply voltage (max) (V)
-110, -44, -36, -22, -18
Configuration
1:1 SPST
Number of channels
16
Power supply voltage - single (V)
40, 44, 50, 72, 100, 110
Power supply voltage - dual (V)
+/-110, +/-22, +/-36, +/-50
Protocols
Analog
Ron (typ) (Ω)
12
CON (typ) (pF)
10
Supply current (typ) (µA)
2400
Bandwidth (MHz)
500
Operating temperature range (°C)
-40 to 85
Features
1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs
Rating
Catalog
Negative rail supply voltage (max) (V)
-110, -44, -36, -22, -18