Product details

Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI, USB 4.0 Gen 2x2 Configuration 2:1 SPDT Number of channels 4 USB speed (Mbps) 20000 Bandwidth (MHz) 13000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 300 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Ron (max) (mΩ) 8000 Rating Catalog
Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI, USB 4.0 Gen 2x2 Configuration 2:1 SPDT Number of channels 4 USB speed (Mbps) 20000 Bandwidth (MHz) 13000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 300 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Ron (max) (mΩ) 8000 Rating Catalog
WQFN (RUA) 42 31.5 mm² (9 mm × 3.5 mm)
  • Provides bidirectional passive 2:1 MUX / 1:2 DEMUX for four differential channels
  • Data rate support up to 20Gbps
  • Supports PCI Express 4.0 up to 16Gbps
  • Also supports USB 3.2, USB 4.0, TBT 3.0, DP 2.0, SATA, SAS, MIPI DSI/CSI, FPD-Link III, LVDS, SFI and Ethernet Interfaces
  • –3dB differential BW of 13GHz
  • Excellent dynamic characteristics for PCIe 4.0 signaling
    • Insertion loss = –1.3dB at 8GHz
    • Return loss = –22dB at 8GHz
    • Cross-talk = –58dB at 8GHz
  • Adaptive common-mode voltage tracking
  • Supports common-mode voltage up to 0V to 1.8V
  • Single supply voltage VCC of 3.3V or 1.8V
  • Ultra low active (320µA) and standby power consumption (0.1µA)
  • Industrial temperature option with –40° to 105°C
  • Pin-to-pin PCIe 4.0 linear redriver option with DS160PR421 and DS160PR412
  • Available in 3.5mm × 9mm QFN package
  • Provides bidirectional passive 2:1 MUX / 1:2 DEMUX for four differential channels
  • Data rate support up to 20Gbps
  • Supports PCI Express 4.0 up to 16Gbps
  • Also supports USB 3.2, USB 4.0, TBT 3.0, DP 2.0, SATA, SAS, MIPI DSI/CSI, FPD-Link III, LVDS, SFI and Ethernet Interfaces
  • –3dB differential BW of 13GHz
  • Excellent dynamic characteristics for PCIe 4.0 signaling
    • Insertion loss = –1.3dB at 8GHz
    • Return loss = –22dB at 8GHz
    • Cross-talk = –58dB at 8GHz
  • Adaptive common-mode voltage tracking
  • Supports common-mode voltage up to 0V to 1.8V
  • Single supply voltage VCC of 3.3V or 1.8V
  • Ultra low active (320µA) and standby power consumption (0.1µA)
  • Industrial temperature option with –40° to 105°C
  • Pin-to-pin PCIe 4.0 linear redriver option with DS160PR421 and DS160PR412
  • Available in 3.5mm × 9mm QFN package

The TMUXHS4412 is a high-speed bidirectional passive switch which can be used for both multiplexer (mux) and demultiplexer (demux) configurations. The TMUXHS4412 is a analog differential passive mux or demux that works for many high-speed differential interfaces for data rates up to 20Gbps including PCI Express 4.0. The device can be used for higher data rates where electrical channel has signal integrity margins. The TMUXHS4412 supports differential signaling with common-mode voltage range (CMV) of up to 0V to 1.8V and with differential amplitude up to 1800mVpp. Adaptive CMV tracking can help users ensure the channel through the device remains unchanged for the entire common-mode voltage range.

The excellent dynamic characteristics of the TMUXHS4412 result minimum attenuation to the signal eye diagram with very little added jitter. The silicon design of the design is optimized for excellent frequency response at higher frequency spectrum of the signals. The silicon signal traces and switch network are matched for best intra-pair skew performance.

The TMUXHS4412 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.

The TMUXHS4412 is a high-speed bidirectional passive switch which can be used for both multiplexer (mux) and demultiplexer (demux) configurations. The TMUXHS4412 is a analog differential passive mux or demux that works for many high-speed differential interfaces for data rates up to 20Gbps including PCI Express 4.0. The device can be used for higher data rates where electrical channel has signal integrity margins. The TMUXHS4412 supports differential signaling with common-mode voltage range (CMV) of up to 0V to 1.8V and with differential amplitude up to 1800mVpp. Adaptive CMV tracking can help users ensure the channel through the device remains unchanged for the entire common-mode voltage range.

The excellent dynamic characteristics of the TMUXHS4412 result minimum attenuation to the signal eye diagram with very little added jitter. The silicon design of the design is optimized for excellent frequency response at higher frequency spectrum of the signals. The silicon signal traces and switch network are matched for best intra-pair skew performance.

The TMUXHS4412 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DS160PR421 ACTIVE PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux Pin-to-pin redriver with intergrated mux upgrade
DS160PR412 ACTIVE PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux Pin-to-pin redriver with intergrated mux upgrade
Similar functionality to the compared device.
DS160PR410 ACTIVE 4 channel PCI Express gen-4 linear redriver Commercial redriver version
SN75LVPE4410 ACTIVE 4-channel 16-Gbps linear redriver Industrial redriver version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS4412EVM — TMUXHS4412 4-channel 20-Gbps differential 2:1/1:2 mux/demux evaluation module

The TMUXHS4412 evaluation module (EVM) can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1, Gen 2 data.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1

Supported products & hardware
Support software

SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3

Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Simulation model

TMUXHS4412 S-Parameter Model

SLAM352.ZIP (451 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos