The TPD6E004 device is a
low-capacitance, ±15-kV ESD protection diode array designed to protect sensitive
electronics attached to communication lines. Each channel consists of a pair of
diodes that steers ESD current pulses to V CC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV human-body model (HBM), ±8-kV contact ESD, and
±12-kV air-gap ESD as specified in IEC 61000-4-2. This device has a typical 1.6-pF
capacitance per channel, making it an excellent choice for use in high-speed data
I/O interfaces.
The TPD6E004 device is available in the RSE package and is specified for –40°C to +85°C operation.
The TPD6E004 device is a
6-channel ESD structure designed for USB, Ethernet, and FireWire applications.
The TPD6E004 device is a
low-capacitance, ±15-kV ESD protection diode array designed to protect sensitive
electronics attached to communication lines. Each channel consists of a pair of
diodes that steers ESD current pulses to V CC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV human-body model (HBM), ±8-kV contact ESD, and
±12-kV air-gap ESD as specified in IEC 61000-4-2. This device has a typical 1.6-pF
capacitance per channel, making it an excellent choice for use in high-speed data
I/O interfaces.
The TPD6E004 device is available in the RSE package and is specified for –40°C to +85°C operation.
The TPD6E004 device is a
6-channel ESD structure designed for USB, Ethernet, and FireWire applications.