Product details

Function Nanotimer Iq (typ) (mA) 0.00003 Features Low-power timer, MOS-driver, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5 Supply voltage (min) (V) 1.8
Function Nanotimer Iq (typ) (mA) 0.00003 Features Low-power timer, MOS-driver, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5 Supply voltage (min) (V) 1.8
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Supply Voltage from 1.8 V to 5.0 V
  • Selectable Timer Intervals, 16 to 1024 seconds
  • Current Consumption 30 nA (typical, at 2.5 V)
  • Supply Voltage from 1.8 V to 5.0 V
  • Selectable Timer Intervals, 16 to 1024 seconds
  • Current Consumption 30 nA (typical, at 2.5 V)

The TPL5100 is a long-term timer IC optimized for low-power applications. The TPL5100 can replace a microcontroller's internal timer, allowing the microcontroller to stay completely off instead of running a timer, providing a total power consumption reduction of 60 to 80%.The TPL5100 is designed for use in power cycled applications and provides selectable timing from 16 seconds to 1024 seconds. The TPL5100 can also monitor a battery management IC via a power-good digital input and power on the microcontroller only when a good supply voltage is present. The device is packaged in a 10-pin VSSOP package.

For all available packages, see the orderable addendum at the end of the datasheet.

The TPL5100 is a long-term timer IC optimized for low-power applications. The TPL5100 can replace a microcontroller's internal timer, allowing the microcontroller to stay completely off instead of running a timer, providing a total power consumption reduction of 60 to 80%.The TPL5100 is designed for use in power cycled applications and provides selectable timing from 16 seconds to 1024 seconds. The TPL5100 can also monitor a battery management IC via a power-good digital input and power on the microcontroller only when a good supply voltage is present. The device is packaged in a 10-pin VSSOP package.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPL5110 ACTIVE Nano-powered system timer with MOS driver and manual MOSFET power ON Wider programmable delay range (100 ms to 7200 s), ultra-low power system timer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPL5100 Nano-Power Programmable Timer With MOS Driver datasheet (Rev. C) PDF | HTML 31 Dec 2014
Technical article How to use boost converters in wireless sensor nodes PDF | HTML 06 Oct 2015
Technical article The secrets of energy harvesting: The sloth and the bear PDF | HTML 29 Sep 2015
Technical article Achieve extremely long battery life in wireless sensor nodes PDF | HTML 18 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL5100EVM — Evaluation Module for Nano Power Programmable Timer with Power Gating Functionality

The Texas Instruments TPL5100EVM evaluation module (EVM) allows a designer to configure the delay timers of the TPL5100 and measure its very low current consumption. Moreover the TPL5100EVM is ready to be connected to the Launchpads of MSP430, Stellaris and C2000 in order to test its watchdog and (...)

User guide: PDF
Not available on TI.com
Simulation model

TPL5100 IBIS Model

SNAM154.ZIP (44 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00374 — Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design

This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-WLMOTORMONITOR — Wireless Motor Monitor Reference Design

This reference design is inspired by the need to monitor the health of motors and machines to accurately predict and schedule maintenance (or replacement) while minimizing cost and downtime during industrial production. Millions of industrial motors are monitored today with handheld or wired piezo (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life

This reference design uses our nano-power system timer, boost converter, SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes leading to extremely long (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design

This reference design aims at providing a generic solution for energy harvesting while giving a practical application application for thermoelectric generators (TEG). It is a fully programmable state-machine which runs at 60nA and can enable and disable key functions as they are needed by the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00616 — Energy Harvesting LaunchPad BoosterPack for Brushed DC Motor Control Reference Design

The Energy Harvesting LaunchPad for Brushed DC Motor Control is designed for charging a Li-ion or Li-polymer battery with solar energy, and subsequently using a voltage regulator to provide secondary system power to a TI LaunchPad and any peripherals connected the LaunchPad. The BoosterPack is (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos