TIDA-00246

Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design

TIDA-00246

Design files

Overview

This reference design aims at providing a generic solution for energy harvesting while giving a practical application application for thermoelectric generators (TEG). It is a fully programmable state-machine which runs at 60nA and can enable and disable key functions as they are needed by the system to optimize power consumption. TIDA-00246 acts as a BoosterPack for the MSP430FR5969 LaunchPad development kit (MSP-EXP430FR5969) for use as an ultra-low power state machine.

For more information on  II-VI Marlow, click here.

Features
  • Marlow EverGen® power strap thermal harvester source
  • Withstands negative temperature gradients
  • Optimized for low-temperature gradients (ultra-low-power)
  • 60-nA full system consumption (power + MCU + logic) in lowest power mode of state machine
  • BoosterPack for MSP430FR5969 LaunchPad (MSP-EXP430FR5969)
Industrial
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU808.PDF (4483 KB)

Reference design overview and verified performance test data

TIDRDS1.PDF (301 KB)

Detailed overview of design layout for component placement

TIDRDS0.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDS3.ZIP (814 KB)

Files used for 3D models or 2D drawings of IC components

TIDRDS2.PDF (972 KB)

PCB layer plot file used for generating PCB design layout

TIDRDR9.PDF (513 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25570Ultra Low power Harvester power Management IC with boost charger, and Nanopower Buck Converter

Data sheet: PDF | HTML
Comparators

TLV3691Nanopower, small-size, single comparator

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

Data sheet: PDF | HTML
MOSFETs

CSD13202Q212-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 9.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

TPL5100Nano-powered programmable timer with power gating functionality and MOS driver

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

This reference design aims at providing a generic solution for energy harvesting while giving a practical application application for thermoelectric generators (TEG). It is a fully programmable state-machine which runs at 60nA and can enable and disable key functions as they are needed by the (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT Wired KNX Thermostat Reference Design TIDM-SMBUS SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT Wired KNX Thermostat Reference Design TIDM-SMBUS SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Generic Energy Harvesting Adapter Module for TEG Mar 27, 2015
White paper Cities grow smarter through innovative semiconductor technologies Jul 7, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos