The TPS99000S-Q1 system management and illumination
controller is part of the DLP553xS-Q1 and DLP462xS-Q1 chipset, which also includes the DLPC23xS-Q1 DMD display
controller. The chipset
provides all functions needed to support and exceed typical 5000:1 display
dimming requirements for Head-Up Display (HUD) applications,
with typical requirements of 3 to 15,000 nits brightness range and tight color
point control.
An integrated DMD high-voltage
regulator supplies DMD mirror reference voltages, meeting the required tight
tolerances. The power supply sequencer and monitor provide robust coordination of
power-up and power-down events for the entire chipset.
The TPS99000S-Q1
illumination
controller integrates a 12-bit ADC, two DACs (12-bit and
10-bit), and two high-performance photodiode signal conditioning transimpedance
amplifiers (TIAs) as the
core components of the illumination control system. The ADC is capable of automatic sampling up
to 63 events per video frame.
Advanced system status monitoring
circuits provide real-time visibility into display sub-system operational condition,
including two processor watchdog circuits, two die temperature monitors,
comprehensive supply monitoring for overvoltage and undervoltage detection, checksum
and password register protection with byte-level parity on SPI bus transactions, an excessive brightness
monitor circuit, and other built-in test functions.
The TPS99000S-Q1 system management and illumination
controller is part of the DLP553xS-Q1 and DLP462xS-Q1 chipset, which also includes the DLPC23xS-Q1 DMD display
controller. The chipset
provides all functions needed to support and exceed typical 5000:1 display
dimming requirements for Head-Up Display (HUD) applications,
with typical requirements of 3 to 15,000 nits brightness range and tight color
point control.
An integrated DMD high-voltage
regulator supplies DMD mirror reference voltages, meeting the required tight
tolerances. The power supply sequencer and monitor provide robust coordination of
power-up and power-down events for the entire chipset.
The TPS99000S-Q1
illumination
controller integrates a 12-bit ADC, two DACs (12-bit and
10-bit), and two high-performance photodiode signal conditioning transimpedance
amplifiers (TIAs) as the
core components of the illumination control system. The ADC is capable of automatic sampling up
to 63 events per video frame.
Advanced system status monitoring
circuits provide real-time visibility into display sub-system operational condition,
including two processor watchdog circuits, two die temperature monitors,
comprehensive supply monitoring for overvoltage and undervoltage detection, checksum
and password register protection with byte-level parity on SPI bus transactions, an excessive brightness
monitor circuit, and other built-in test functions.