TPUL2G122-Q1
Automotive, two-channel, retriggerable monostable RC-configurable pulse generator
TPUL2G122-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in wettable flank QFN package
- RC configurable from 1µs to 860ms (VCC = 3.3V)
- For longer pulse widths, TI recommends TPUL2T323-Q1
- 10% maximum pulse width variation
- Wide operating range from 1.5V to 5.5V
- Inputs accept voltages up to 5.5V
- Schmitt-trigger architecture on all inputs
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPUL2G122-Q1 and TPUL2G122A-Q1 Automotive Dual RC-Timed Retriggerable Monostable Multivibrators datasheet | PDF | HTML | 20 Jan 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages
The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,
14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages
14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 16 | Ultra Librarian |
| TSSOP (PW) | 16 | Ultra Librarian |
| WQFN (BQB) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.