Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 11 CON (typ) (pF) 27 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 2.5 Bandwidth (MHz) 165 Operating temperature range (°C) -40 to 125 Features Powered-off protection Input/output continuous current (max) (mA) 128 Rating Automotive Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 1.3
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 11 CON (typ) (pF) 27 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 2.5 Bandwidth (MHz) 165 Operating temperature range (°C) -40 to 125 Features Powered-off protection Input/output continuous current (max) (mA) 128 Rating Automotive Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 1.3
VQFN (RGY) 16 14 mm² 4 x 3.5
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –40°C to 125°C, TA
    • Device HBM Classification Level: ±1500-V
    • Device CDM Classification Level: ±1000-V
  • Supports Powered-off Protection, I/O Pins Hi-Z When VCC = 0V
  • Low ON-State Resistance
  • Low Charge Injection
  • 1 Ω ON-State Resistance Matching
  • 0.25% Total Harmonic Distortion (THD+N)
  • 2.3-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –40°C to 125°C, TA
    • Device HBM Classification Level: ±1500-V
    • Device CDM Classification Level: ±1000-V
  • Supports Powered-off Protection, I/O Pins Hi-Z When VCC = 0V
  • Low ON-State Resistance
  • Low Charge Injection
  • 1 Ω ON-State Resistance Matching
  • 0.25% Total Harmonic Distortion (THD+N)
  • 2.3-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

The TS3A5017-Q1 device is a 2-channel 4:1 multiplexer that is designed to operate from 2.3 V to 3.6 V. This device is bidirectional and can handle both digital and analog signals. The powered-off protection feature of this device ensures the signal path is high impedance when VCC = 0 V which simplifies power sequencing and improves system reliability.

The TS3A5017-Q1 device is a 2-channel 4:1 multiplexer that is designed to operate from 2.3 V to 3.6 V. This device is bidirectional and can handle both digital and analog signals. The powered-off protection feature of this device ensures the signal path is high impedance when VCC = 0 V which simplifies power sequencing and improves system reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX4052-Q1 ACTIVE Automotive, ±12-V, 4:1 two-channel multiplexer with 1.8-V compatible logic ±24-V mux with 1.8-V logic 
Same functionality with different pin-out to the compared device
TMUX1309-Q1 ACTIVE Automotive 5-V, 4:1, two-channel multiplexer with injection control and 1.8-V logic Upgraded 1.8-V logic support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS3A5017-Q1 2-Channel, 4:1, Analog Switch for Automotive Applications datasheet PDF | HTML 26 Oct 2018
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TS3A5017-Q1 PSpice Model

SCDM198.ZIP (4 KB) - PSpice Model
Simulation model

TS3A5017-Q1 TINA-TI Reference Design

SCDM197.TSC (1698 KB) - TINA-TI Reference Design
Simulation model

TS3A5017-Q1 TINA-TI Spice Model

SCDM196.ZIP (10 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos