Product details

Protocols DDR3 Configuration 2:1 SPDT Number of channels 12 Bandwidth (MHz) 1675 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 300 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -71 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.6 CON (typ) (pF) 2 Off isolation (typ) (dB) -42 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00004 Ron (max) (mΩ) 12000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 1.5 Turnoff time (disable) (max) (ns) 5 Turnon time (enable) (max) (ns) 7 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols DDR3 Configuration 2:1 SPDT Number of channels 12 Bandwidth (MHz) 1675 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 300 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -71 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.6 CON (typ) (pF) 2 Off isolation (typ) (dB) -42 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00004 Ron (max) (mΩ) 12000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 1.5 Turnoff time (disable) (max) (ns) 5 Turnon time (enable) (max) (ns) 7 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Compatible with DDR3 SDRAM Standard (JESD79-3D)
  • Wide Bandwidth of 1.675 GHz
  • Low Propagation Delay (tpd = 40 ps Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 6 ps Typ)
  • Low and Flat ON-State Resistance
    (rON = 8 Ω Typ)
  • Low Input/Output Capacitance
    (CON = 5.6 pF Typ)
  • Low Crosstalk (XTALK = –43 dB,
    Typ at 250 MHz)
  • VCC Operating Range from 3 V to 3.6 V
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to VCC)
  • Separate Switch Control Logic for Upper and Lower 6-Channels
  • Dedicated Enable Logic Supports Hi-Z Mode
  • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance Tested Per JESD22
    • 2000 V Human Body Model
      (A114B, Class II)
    • 1000 V Charged Device Model (C101)
  • 42-pin RUA Package (9 × 3.5 mm, 0.5 mm Pitch)
  • Compatible with DDR3 SDRAM Standard (JESD79-3D)
  • Wide Bandwidth of 1.675 GHz
  • Low Propagation Delay (tpd = 40 ps Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 6 ps Typ)
  • Low and Flat ON-State Resistance
    (rON = 8 Ω Typ)
  • Low Input/Output Capacitance
    (CON = 5.6 pF Typ)
  • Low Crosstalk (XTALK = –43 dB,
    Typ at 250 MHz)
  • VCC Operating Range from 3 V to 3.6 V
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to VCC)
  • Separate Switch Control Logic for Upper and Lower 6-Channels
  • Dedicated Enable Logic Supports Hi-Z Mode
  • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance Tested Per JESD22
    • 2000 V Human Body Model
      (A114B, Class II)
    • 1000 V Charged Device Model (C101)
  • 42-pin RUA Package (9 × 3.5 mm, 0.5 mm Pitch)

The TS3DDR3812 is a 12-channel, 1:2 multiplexer/demultiplexer switch designed for DDR3 applications. It operates from a 3 to 3.6 V supply and offers low and flat ON-state resistance as well as low I/O capacitance which allow it to achieve a typical bandwidth of 1.675 GHz.

Channels A0 through A11 are divided into two banks of six bits and are independently controlled via two digital inputs called SEL1 and SEL2. These select inputs control the switch position of each 6-bit DDR3 source and allow them to be routed to one of two end-points. Alternatively, the switch can be used to connect a single endpoint to one of two 6-bit DDR3 sources. For switching 12-bit DDR3 sources, simply connect SEL1 and SEL2 together externally and control all 12 channels with a single GPIO input. An EN input allows the entire chip to be placed into a high-impedance (Hi-Z) state while not in use.

These characteristics make the TS3DDR3812 an excellent choice for use in memory, analog/digital video, LAN, and other high-speed signal switching applications.

The TS3DDR3812 is a 12-channel, 1:2 multiplexer/demultiplexer switch designed for DDR3 applications. It operates from a 3 to 3.6 V supply and offers low and flat ON-state resistance as well as low I/O capacitance which allow it to achieve a typical bandwidth of 1.675 GHz.

Channels A0 through A11 are divided into two banks of six bits and are independently controlled via two digital inputs called SEL1 and SEL2. These select inputs control the switch position of each 6-bit DDR3 source and allow them to be routed to one of two end-points. Alternatively, the switch can be used to connect a single endpoint to one of two 6-bit DDR3 sources. For switching 12-bit DDR3 sources, simply connect SEL1 and SEL2 together externally and control all 12 channels with a single GPIO input. An EN input allows the entire chip to be placed into a high-impedance (Hi-Z) state while not in use.

These characteristics make the TS3DDR3812 an excellent choice for use in memory, analog/digital video, LAN, and other high-speed signal switching applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TS3DDR4000 ACTIVE 3.3-V, 2:1 (SPDT), 12-channel DDR2, DDR3 & DDR4 switch Flipped logic polarity (normally closed)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-CHANNEL, 1:2 MUX/DEMUX SWITCH FOR DDR3 APPLICATIONS datasheet (Rev. B) 03 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263 is a cost-optimized development board for Arm®-based application MCUs from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

 

LP-AM263 is equipped with a AM2634 (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TS3DDR3812 HSpice Model

SCDM134.ZIP (113 KB) - HSpice Model
Simulation model

TS3DDR3812 IBIS

SCDM135.ZIP (24 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos