Product details

Protocols USB 2.0 Configuration Crosspoint/exchange Number of channels 2 Bandwidth (MHz) 1200 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 13000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 50 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) Yes ESD CDM (kV) 1 Input/output continuous current (max) (mA) 100 COFF (typ) (pF) 6 CON (typ) (pF) 12 Off isolation (typ) (dB) -30 OFF-state leakage current (max) (µA) 5 Propagation delay time (µs) 0.00005 Ron (max) (mΩ) 19000 Ron channel match (max) (Ω) 2.5 RON flatness (typ) (Ω) 4 Turnoff time (disable) (max) (ns) 100 Turnon time (enable) (max) (ns) 30 VIH (min) (V) 2.3 VIL (max) (V) 0.6
Protocols USB 2.0 Configuration Crosspoint/exchange Number of channels 2 Bandwidth (MHz) 1200 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 13000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 50 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) Yes ESD CDM (kV) 1 Input/output continuous current (max) (mA) 100 COFF (typ) (pF) 6 CON (typ) (pF) 12 Off isolation (typ) (dB) -30 OFF-state leakage current (max) (µA) 5 Propagation delay time (µs) 0.00005 Ron (max) (mΩ) 19000 Ron channel match (max) (Ω) 2.5 RON flatness (typ) (Ω) 4 Turnoff time (disable) (max) (ns) 100 Turnon time (enable) (max) (ns) 30 VIH (min) (V) 2.3 VIL (max) (V) 0.6
WQFN (RUK) 20 9 mm² 3 x 3
  • Can be configured for
    • Differential Crosspoint Switching
    • Differential Single Channel 1:4 Multiplexer and Demultiplexer
    • Differential 2-Channel 1:2 Multiplexer and Demultiplexer
    • Differential Fan-Out of Signal Pair to Two Ports Simultaneously
  • Bidirectional Operation
  • Fail-Safe Protection: IOFF Protection Prevents Current Leakage in Powered-Down State
    (VCC = 0 V)
  • High BW (1.2 GHz Typical)
  • Low RON and CON:
    • 13-Ω RON Typical
    • 9-pF CON Typical
  • ESD Performance (I/O Pins)
    • ±8-kV Contact Discharge (IEC61000-4-2)
    • 2-kV Human-Body Model per JESD22-A114E (to GND)
  • ESD Performance (All Pins)
    • 2-kV Human-Body Model per JESD22-A114E
  • Small WQFN package (3.00 mm × 3.00 mm,
    0.4-mm pitch)
  • Can be configured for
    • Differential Crosspoint Switching
    • Differential Single Channel 1:4 Multiplexer and Demultiplexer
    • Differential 2-Channel 1:2 Multiplexer and Demultiplexer
    • Differential Fan-Out of Signal Pair to Two Ports Simultaneously
  • Bidirectional Operation
  • Fail-Safe Protection: IOFF Protection Prevents Current Leakage in Powered-Down State
    (VCC = 0 V)
  • High BW (1.2 GHz Typical)
  • Low RON and CON:
    • 13-Ω RON Typical
    • 9-pF CON Typical
  • ESD Performance (I/O Pins)
    • ±8-kV Contact Discharge (IEC61000-4-2)
    • 2-kV Human-Body Model per JESD22-A114E (to GND)
  • ESD Performance (All Pins)
    • 2-kV Human-Body Model per JESD22-A114E
  • Small WQFN package (3.00 mm × 3.00 mm,
    0.4-mm pitch)

The TS3DS10224 device is a bidirectional differential crosspoint, 1:4, or 1:2 multiplexer and demultiplexer; or fan-out switch for high-speed differential signal applications (up to 720 Mbps). The TS3DS10224 logic table can route any input to any output creating a wide range of possible switching or multiplexing configurations. Common configurations include: differential crosspoint switching, differential 1:4 mux, or differential 2-channel 1:2 multiplexer and demultiplexer. The TS3DS10224 offers a high BW of 1.2 GHz with channel RON of 13 Ω (typical).

The TS3DS10224 can also be used to fan out a differential signal pair to two ports simultaneously (fan-out configuration). The BW performance is lower in this configuration.

The TS3DS10224 operates with a 3-V to 3.6-V power supply. It features ESD protection of up to ±8-kV contact discharge and 2-kV human-body model on its I/O pins.

The TS3DS10224 provides fail-safe protection by isolating the I/O pins with high impedance when the power supply (VCC) is not present.

The TS3DS10224 device is a bidirectional differential crosspoint, 1:4, or 1:2 multiplexer and demultiplexer; or fan-out switch for high-speed differential signal applications (up to 720 Mbps). The TS3DS10224 logic table can route any input to any output creating a wide range of possible switching or multiplexing configurations. Common configurations include: differential crosspoint switching, differential 1:4 mux, or differential 2-channel 1:2 multiplexer and demultiplexer. The TS3DS10224 offers a high BW of 1.2 GHz with channel RON of 13 Ω (typical).

The TS3DS10224 can also be used to fan out a differential signal pair to two ports simultaneously (fan-out configuration). The BW performance is lower in this configuration.

The TS3DS10224 operates with a 3-V to 3.6-V power supply. It features ESD protection of up to ±8-kV contact discharge and 2-kV human-body model on its I/O pins.

The TS3DS10224 provides fail-safe protection by isolating the I/O pins with high impedance when the power supply (VCC) is not present.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3DS10224 High-Speed Differential Crosspoint, 1:4 Differential Multiplexer and Demultiplexer, 2 Channel Differential 1:2 Multiplexer and Demultiplexer, or Fan-Out Switch datasheet (Rev. E) PDF | HTML 17 Oct 2019
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TS3DS10224 HSpice AIO (Linux) Model

SCDM137.ZIP (511 KB) - HSpice Model
Simulation model

TS3DS10224 HSpice AIO (Windows) Model

SCDM136.ZIP (511 KB) - HSpice Model
Simulation model

TS3DS10224 IBIS Model

SCDM301.ZIP (4 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos