Product details

Protocols 10 BASE-T, 100 BASE-T, 1000 BASE-T, LAN, LVDS Configuration 2:1 SPDT Number of channels 8 Bandwidth (MHz) 900 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5 Supply current (typ) (µA) 250 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -90 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 10 CON (typ) (pF) 3.5 Off isolation (typ) (dB) -39 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 1.2 RON flatness (typ) (Ω) 0.7 Turnoff time (disable) (max) (ns) 8.5 Turnon time (enable) (max) (ns) 11.5 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols 10 BASE-T, 100 BASE-T, 1000 BASE-T, LAN, LVDS Configuration 2:1 SPDT Number of channels 8 Bandwidth (MHz) 900 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5 Supply current (typ) (µA) 250 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -90 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 10 CON (typ) (pF) 3.5 Off isolation (typ) (dB) -39 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 1.2 RON flatness (typ) (Ω) 0.7 Turnoff time (disable) (max) (ns) 8.5 Turnon time (enable) (max) (ns) 11.5 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
TVSOP (DGV) 48 62.08 mm² (9.7 mm × 6.4 mm) TSSOP (DGG) 48 101.25 mm² (12.5 mm × 8.1 mm)
  • Wide Bandwidth (BW = 900 MHz Typ)
  • Low Crosstalk (XTALK = -41 dB Typ)
  • Low Bit-to-Bit Skew [tsk(o) = 0.2 ns Max]
  • Low and Flat ON-State Resistance
    (ron = 4 Typ)
  • Low Input/Output Capacitance
    (CON = 10 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 5 V)
  • VDD Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for 10-/100-/1000-Mbit Ethernet Signaling
  • APPLICATIONS
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Digital Video Signal Routing
    • Notebook Docking Signal Routing
    • Hub and Router Signal Switching

  • Wide Bandwidth (BW = 900 MHz Typ)
  • Low Crosstalk (XTALK = -41 dB Typ)
  • Low Bit-to-Bit Skew [tsk(o) = 0.2 ns Max]
  • Low and Flat ON-State Resistance
    (ron = 4 Typ)
  • Low Input/Output Capacitance
    (CON = 10 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 5 V)
  • VDD Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for 10-/100-/1000-Mbit Ethernet Signaling
  • APPLICATIONS
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Digital Video Signal Routing
    • Notebook Docking Signal Routing
    • Hub and Router Signal Switching

The TS3L301 is a 16-bit to 8-bit multiplexer/demultiplexer local area network (LAN) switch with a single select (SEL) input. The SEL input controls the data path of the multiplexer/demultiplexer.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high-bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

The TS3L301 is a 16-bit to 8-bit multiplexer/demultiplexer local area network (LAN) switch with a single select (SEL) input. The SEL input controls the data path of the multiplexer/demultiplexer.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high-bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TS3L301 datasheet (Rev. C) Feb 15, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS3L301

SCDJ026.ZIP (96 KB) - HSpice model
Supported products & hardware
Simulation model

TS3L301 IBIS Model

SCDM092.ZIP (33 KB) - IBIS model
Supported products & hardware
Reference design

TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TVSOP (DGV) 48 Ultra Librarian
TSSOP (DGG) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos