Product details

Rating Catalog Operating temperature range (°C) 0 to 100
Rating Catalog Operating temperature range (°C) 0 to 100
— (—) See data sheet
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 30V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 16-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 16-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 30V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 16-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 16-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps

The TSMU816A030 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier, and two clamp input DACs. Five resistor-based, programmable, force-and-measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. An interface clock of 80MHz allows for fast-mode updates and state changes with the dual-state, double-buffered architecture. Configuration registers provide the ability to easily change force or measure conditions, DAC levels, and selected current ranges.

The TSMU816A030 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier, and two clamp input DACs. Five resistor-based, programmable, force-and-measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. An interface clock of 80MHz allows for fast-mode updates and state changes with the dual-state, double-buffered architecture. Configuration registers provide the ability to easily change force or measure conditions, DAC levels, and selected current ranges.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TSMU816A030 8-Channel, 16-Bit, 30V, 100mA-Output, High-Capacitive-Drive Parametric Measurement Unit (PMU) datasheet PDF | HTML 09 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos