NEW

TSMU816A045

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) 0 to 100
Rating Catalog Operating temperature range (°C) 0 to 100
— (—) — See data sheet
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 45V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 16-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 16-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 45V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 16-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 16-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps

The TSMU816A045 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier, and two clamp input DACs. Five resistor-based, programmable, force-and-measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. An interface clock of 80MHz allows for fast-mode updates and state changes with the dual-state, double-buffered architecture. Configuration registers provide the ability to easily change force or measure conditions, DAC levels, and selected current ranges.

The TSMU816A045 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier, and two clamp input DACs. Five resistor-based, programmable, force-and-measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. An interface clock of 80MHz allows for fast-mode updates and state changes with the dual-state, double-buffered architecture. Configuration registers provide the ability to easily change force or measure conditions, DAC levels, and selected current ranges.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TSMU816A045 8 -Channel, 16 -Bit, 45 V, 100mA -Output, High-Capacitive-Drive Parametric Measurement Unit (PMU) datasheet PDF | HTML Dec 9, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos