Home Interface USB ICs USB redrivers & multiplexers

TSU5611

ACTIVE

SP3T Switch for Micro-USB applications with USB, UART and Audio switches and integrated impedance

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 6.7 Supply voltage (min) (V) 2.8 Ron (typ) (mΩ) 4500 Input/output voltage (min) (V) -1.5 Input/output voltage (max) (V) 6 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Impedance Detection, Integrated LDO, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 830
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 6.7 Supply voltage (min) (V) 2.8 Ron (typ) (mΩ) 4500 Input/output voltage (min) (V) -1.5 Input/output voltage (max) (V) 6 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Impedance Detection, Integrated LDO, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 830
DSBGA (YZP) 20 6.1875 mm² 2.25 x 2.75
  • Compatible Accessories
    • USB Data Cable
    • UART Cable
    • Charger (Dedicated Charger or Host/Hub Charger)
    • Stereo Headset With Mic
  • Integrated LDOs for VREF and Mic Bias
  • USB and UART Path Supports USB 2.0 High Speed
  • Audio Path Provides Negative Rail Support and Click/Pop Reduction
  • Supports Factory Test Mode
  • 1.8-V Compatible I2C Interface
  • ESD Performance Tested Per JESD 22
    • 1500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Compatible Accessories
    • USB Data Cable
    • UART Cable
    • Charger (Dedicated Charger or Host/Hub Charger)
    • Stereo Headset With Mic
  • Integrated LDOs for VREF and Mic Bias
  • USB and UART Path Supports USB 2.0 High Speed
  • Audio Path Provides Negative Rail Support and Click/Pop Reduction
  • Supports Factory Test Mode
  • 1.8-V Compatible I2C Interface
  • ESD Performance Tested Per JESD 22
    • 1500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TSU5611 is designed to interface the cellular phone UART, USB, and audio chips with external peripherals via a micro-USB connector. The switch features impedance detection for identification of various accessories that are attached through DP and DM of the micro-USB port. When an accessory is plugged into the micro-USB port, the switch uses a detection mechanism to identify the accessory (see the State Machine for details). It will then switch to the appropriate channel–data, audio, or UART.

The TSU5611 has an I2C interface for communication with the cellular phone baseband or applications processor. An interrupt is generated when anything plugged into the micro-USB is detected. Another interrupt is generated when the device is unplugged.

The TSU5611 is designed to interface the cellular phone UART, USB, and audio chips with external peripherals via a micro-USB connector. The switch features impedance detection for identification of various accessories that are attached through DP and DM of the micro-USB port. When an accessory is plugged into the micro-USB port, the switch uses a detection mechanism to identify the accessory (see the State Machine for details). It will then switch to the appropriate channel–data, audio, or UART.

The TSU5611 has an I2C interface for communication with the cellular phone baseband or applications processor. An interrupt is generated when anything plugged into the micro-USB is detected. Another interrupt is generated when the device is unplugged.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DP3T Switch w/Imped Detect Micro-USB Switch Supports USB, UART, Audio, Chrgr Det datasheet (Rev. A) 08 Nov 2011
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSU5611 HSpice Model (Linux)

SCDM139.ZIP (570 KB) - HSpice Model
Simulation model

TSU5611 HSpice Model (Win)

SCDM138.ZIP (570 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos