TXS0102-Q1

ACTIVE

Product details

Bits (#) 2 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, MDIO, SDIO, SMBus, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 4.4 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 2 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, MDIO, SDIO, SMBus, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 4.4 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • ESD Protection per JESD 22
    • A Port
      • 2500V Human-Body Model (A114-B)
      • 750V Charged-Device Model (C101)
    • B Port
      • 8kV Human-Body Model (A114-B)
      • 750V Charged-Device Model (C101)
  • No Direction-Control Signal Required
  • Maximum Data Rates
    • 24Mbps Maximum (Push Pull)
    • 2Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • No Power-Supply Sequencing Required—VCCA or VCCB can be Ramped First
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • ESD Protection per JESD 22
    • A Port
      • 2500V Human-Body Model (A114-B)
      • 750V Charged-Device Model (C101)
    • B Port
      • 8kV Human-Body Model (A114-B)
      • 750V Charged-Device Model (C101)
  • No Direction-Control Signal Required
  • Maximum Data Rates
    • 24Mbps Maximum (Push Pull)
    • 2Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • No Power-Supply Sequencing Required—VCCA or VCCB can be Ramped First

The TXS0102-Q1 device connects an incompatible logic communication from chip-to-chip due to voltage mismatch. This auto-direction translator can be conveniently used to bridge the gap without the need of direction control from the host. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host. This 2-bit noninverting translator uses two separate configurable power-supply rails. The A and B ports are designed to track VCCA and VCCB respectively. The VCCB pin accepts any supply voltage from 2.3V to 5.5V while the VCCA pin accepts any supply voltage from 1.65V to 3.6V such that VCCA is less than or equal to VCCB. This tracking allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0102-Q1 device is designed so that the OE input circuit is supplied by VCCA.

To put the device in the high-impedance state during power up or power down, the OE pin must be tied to the GND pin through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The TXS0102-Q1 device connects an incompatible logic communication from chip-to-chip due to voltage mismatch. This auto-direction translator can be conveniently used to bridge the gap without the need of direction control from the host. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host. This 2-bit noninverting translator uses two separate configurable power-supply rails. The A and B ports are designed to track VCCA and VCCB respectively. The VCCB pin accepts any supply voltage from 2.3V to 5.5V while the VCCA pin accepts any supply voltage from 1.65V to 3.6V such that VCCA is less than or equal to VCCB. This tracking allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0102-Q1 device is designed so that the OE input circuit is supplied by VCCA.

To put the device in the high-impedance state during power up or power down, the OE pin must be tied to the GND pin through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TXS0102 ACTIVE 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application Similar product rated for non-automotive applications
TXS0102V-Q1 ACTIVE Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications ESD specs different, Typ only parameters
TXS0102W-Q1 ACTIVE Automotive, 1.2V, 2-bit bidirectional, voltage-level translator for open-drain and push-pull Extended Vcc range
Same functionality with different pin-out to the compared device.
TXG8122-Q1 PREVIEW Automotive, 2-bit, bidirectional 80V ground level translator for I2C signals With ground-level shifting

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TXS0102-Q1 2-Bit Bidirectional Voltage-Level Translator for Open-Drain and Push-Pull Applications datasheet (Rev. B) PDF | HTML Aug 20, 2025
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML Jul 12, 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML Jan 9, 2024
Application note Leveraging Edge Rate Accelerators with Auto-Sensing Level Shifters PDF | HTML Sep 29, 2023
Application note Do’s and Don’ts for TXB and TXS Voltage Level-Shifters with Edge Rate Accelerato PDF | HTML Jun 28, 2023
Product overview Translate Voltages for I2C PDF | HTML Jun 2, 2022
Application brief Translate Voltages for MDIO PDF | HTML Jul 16, 2021
Selection guide Voltage Translation Buying Guide (Rev. A) Apr 15, 2021
Technical article Using level shifters in automotive applications PDF | HTML Mar 28, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TXS0102 IBIS Model (Rev. B)

SCEM542B.ZIP (96 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos