PAL16R8AM
- Choice of Operating Speeds
- High-Speed, A Devices . . . 25 MHz Min
- Half-Power, A-2 Devices . . . 16 MHz Min
- Choice of Input/Output Configuration
- Package Options Include Both Ceramic DIP and Chip Carrier in Addition to Ceramic Flat Package
| DEVICE | I INPUTS | 3-STATE O OUTPUTS | REGISTERED Q OUTPUTS | I/O PORT S | |||||
|---|---|---|---|---|---|---|---|---|---|
| | | | | | |||||
| | | | | | |||||
| | | | | | |||||
| | | | | |
PAL is a registered trademark of Advanced Micro Devices Inc.
These programmable array logic devices feature high speed and a choice of either standard or half-power devices. They combine Advanced Low-Power Schottky technology with proven titanium-tungsten fuses. These devices will provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allow for quick design of "custom" functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
The Half-Power versions offer a choice of operating frequency, switching speeds, and power dissipation. In many cases, these Half-Power devices can result in significant power reduction from an overall system level.
The PAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Standard High-Speed Programmable Array Logic Circuits 数据表 | 1992年 3月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点