RF-HDT-AJLE
- Low-Power Full-Duplex Transponder IC
- Compliant to the ISO/IEC 15693 and ISO/IEC 18000-3 Standard
- Operates With 13.56-MHz Carrier Frequency
- Each IC Has a 64-Bit Factory-Programmed Unique Address (UID)
The Tag-it HF-I Standard Transponder IC is part of the TI 13.56 MHz product family which is based on the ISO/IEC 15693 standard for contactless integrated circuit cards (vicinity cards) and ISO/IEC 18000-3 standard for item management. The Tag-it HF-I Standard Transponder IC builds the basis for various available inlay shapes which are used as consumable smart labels in markets requiring quick and accurate identification of items.
User data is written to and read from memory blocks using a non-volatile EEPROM silicon technology. Each block is separately programmable by the user and can be locked to protect data from modification. Once the data has been ‘locked’ then it cannot be changed.
To give some examples, information about delivery checkpoints and timing, place of origin/destination, pallet assignments, inventory numbers and even transportation routes can be coded into the transponder.
Multiple transponders, which appear in the Readers RF field, can be identified, read from and written to by using the Unique Identifier (UID), which is programmed and locked at the factory.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Tag-it HF-I Standard Transponder IC 数据表 | 2007年 9月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DIESALE (YAA) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点