RF-HDT-DVBE
- ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
- 13.56-MHz Operating Frequency
- 256-Bit User Memory in 8 × 32-Bit Blocks
- User and Factory Lock Per Block
- Application Family Identifier (AFI)
- Fast Simultaneous Identification (Anti-Collision)
Texas Instruments’ 13.56-MHz encapsulated standard transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 256 bits, organized in 8 blocks, and an optimized command set.
Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.
The 13.56-MHz encapsulated standard transponders are well suited for a variety of applications including, but not limited to, laundry garment tracking, process automation, product authentication, and asset management.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | RF-HDT-DVBE 13.56-MHz Encapsulated Standard Transponder 数据表 (Rev. C) | 2011年 9月 19日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| RFIDPSUB (TEC) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点