SN54ALS873B
- 3-State Buffer-Type Outputs Drive Bus Lines Directly
- Bus-Structured Pinout
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Plastic (NT) and Ceramic (JT) DIPs
These dual 4-bit D-type latches feature 3-state outputs designed specifically for bus driving. These devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The dual 4-bit latches are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs in true form, according to the function table. When LE is low, the outputs are latched. When the clear () input goes low, the Q outputs go low independently of LE. The outputs are in the high-impedance state when the output-enable () input is at a high logic level.
The SN54ALS873B and SN54AS873A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS873B and SN74AS873A are characterized for operation from 0°C to 70°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual 4-Bit D-Type Latches With 3-State Outputs 数据表 (Rev. D) | 1995年 8月 1日 | |||
* | SMD | SN54ALS873B SMD 84032013A | 2016年 6月 21日 | |||
应用手册 | Power-Up Behavior of Clocked Devices (Rev. B) | PDF | HTML | 2022年 12月 15日 | |||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
应用手册 | Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) | 1997年 8月 1日 | ||||
应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||||
应用手册 | Live Insertion | 1996年 10月 1日 | ||||
应用手册 | Advanced Schottky (ALS and AS) Logic Families | 1995年 8月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
CDIP (JT) | 24 | Ultra Librarian |
LCCC (FK) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点