SN54F373
- Eight Latches in a Single Package
- 3-State Bus-Driving True Outputs
- Full Parallel Access for Loading
- Buffered Control Inputs
- Package Options Include Plastic Small-Outline (SOIC) and Shrink Small-Outline (SSOP) Packages, Ceramic Chip Carriers, and Plastic and Ceramic DIPs
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The eight latches of the ´F373 are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs will follow the data (D) inputs. When the latch enable is taken low, the Q outputs are latched at the logic levels set up at the D inputs.
A buffered output-enable () input can be used to place the eight outputs in either
a normal
logic state (high or low logic levels) or a high-impedance state. In
the high-impedance state, the outputs neither load nor drive the bus
lines significantly. The high-impedance state and increased drive
provide the capability to drive bus lines without need for interface
or pullup components.
The output-enable ()
input does not affect the internal operations of the latches. Old
data can be retained or new data can be entered while the outputs are
in the high-impedance state.
The SN74F373 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area.
The SN54F373 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F373 is characterized for operation from 0°C to 70°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Octal Transparent D-Type Latches With 3-State Outputs 数据表 (Rev. A) | 1993年 10月 1日 | |||
* | SMD | SN54F373 SMD 5962-97589 | 2016年 6月 21日 | |||
应用手册 | Power-Up Behavior of Clocked Devices (Rev. B) | PDF | HTML | 2022年 12月 15日 | |||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
应用手册 | Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) | 1997年 8月 1日 | ||||
应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
CDIP (J) | 20 | Ultra Librarian |
CFP (W) | 20 | Ultra Librarian |
LCCC (FK) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点