产品详情

Number of channels 1 Technology family AUC Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 275 IOL (max) (mA) 9 IOH (max) (mA) -9 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Technology family AUC Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 275 IOL (max) (mA) 9 IOH (max) (mA) -9 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Operating temperature range (°C) -40 to 85 Rating Catalog
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) DSBGA (YZP) 8 2.8125 mm² (— mm × — mm) UQFN (RSE) 8 2.25 mm² (1.5 mm × 1.5 mm) SSOP (DCT) 8 11.8 mm² (2.95 mm × 4 mm)
  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.5 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments

  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.5 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments

This single positive-edge-triggered D-type flip-flop is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

A low level at the preset (PRE) or clear (CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs. To better optimize the flip-flop for higher frequencies, the CLR input overrides the PRE input when they are both low.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This single positive-edge-triggered D-type flip-flop is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

A low level at the preset (PRE) or clear (CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs. To better optimize the flip-flop for higher frequencies, the CLR input overrides the PRE input when they are both low.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74AUP2G240 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗反相器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G00 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗与非门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G125 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74LVC2G74 正在供货 具有清零和预设功能的单路正边沿 D 类触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74AUP2G32 正在供货 双通道、双输入、0.8V 至 3.6V 低功耗 (< 1uA) 或门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74LVC1G74 正在供货 具有清零和预置端的单路正边沿触发式 D 型触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74AUP1G74 正在供货 低功耗单路上升沿 D 类触发器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP3G34 正在供货 3 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP3G04 正在供货 3 通道、0.8V 至 3.6V 低功耗反相器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G241 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP3G14 正在供货 具有施密特触发输入的 3 通道、0.8V 至 3.6V 低功耗反相器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G08 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗 (< 1uA) 与门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74LVC1G99-Q1 正在供货 具有三态输出的汽车类超级可配置多功能闸 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC2G74-Q1 正在供货 汽车类具有清零和预设功能的单路上升沿 D 级触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74AUP2G02 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗或非门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G79 正在供货 低功耗双通道正边沿触发式 D 型触发器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G126 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74AUC1G74 数据表 (Rev. D) 2007-6-25
应用手册 Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 2022-12-15

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

HSPICE MODEL OF SN74AUC1G74

SCEJ201.ZIP (94 KB) - HSpice 模型
支持的产品和硬件
仿真模型

SN74AUC1G74 IBIS Model (Rev. A)

SCEM396 (298 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DCU) 8 Ultra Librarian
DSBGA (YZP) 8 Ultra Librarian
UQFN (RSE) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频