SN74F112
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
The SN74F112 contains two independent J-K negative-edge-triggered
flip-flops. A low level at the preset (
) or clear (
) inputs sets or resets the outputs
regardless of the levels of the other inputs. When
and
are inactive (high), data at the J
and K inputs meeting the setup time requirements is transferred to
the outputs on the negative-going edge of the clock pulse. Clock
triggering occurs at a voltage level and is not directly related to
the rise time of the clock pulse. Following the hold-time interval,
data at the J and K inputs may be changed without affecting the
levels at the outputs. The SN74F112 can perform as a toggle flip-flop
by tying J and K high.
The SN74F112 is characterized for operation from 0°C to 70°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Dual Negative-Edge-Triggered J-K Flip-Flop With Clear And Preset 数据表 (Rev. A) | 1993年 10月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点