TIBPAL16L8-20M
- High-Performance Operation:
- Propagation Delay
- C Suffix...15 ns Max
- M Suffix...20 ns Max
- Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A, PAL16R6A, and PAL16R8A
- Power-Up Clear on Registered Devices (All Register Outputs Are Set High, but Voltage Levels at the Output Pins Go Low)
- Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
DEVICE I
INPUTS3-STATE
O
OUTPUTSREGISTERED
Q
OUTPUTSI/O
PORTSPAL16L8 10 2 0 6 PAL16R4 8 0 4 (3-state buffers) 4 PAL16R6 8 0 6 (3-state buffers) 2 PAL16R8 8 0 8 (3-state buffers) 0 These devices are covered by U.S. Patent 4,410,987.
IMPACT is a trademark of Texas Instruments.
PAL is a registered trademark of Advanced Micro Devices Inc.
These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACTTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | High-Performance Impact Programmable Array Logic Circuits 数据表 (Rev. A) | 2000年 4月 4日 | |||
| * | SMD | TIBPAL16L8-20M SMD 5962-85155 | 2016年 6月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| CDIP (J) | 20 | Ultra Librarian |
| CFP (W) | 20 | Ultra Librarian |
| LCCC (FK) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点