可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
TPIC74100-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device HBM ESD Classification level 1B for
pin 7 (L2), pin 8 (VOUT), pin 9 (5Vg) - Device HBM ESD Classification 2 for pins 1–6
and 10–20 - Device CDM ESD Classification Level C4B
- Device HBM ESD Classification level 1B for
- Switch-Mode Regulator
- 5 V ±2%, Normal Mode
- 5 V ±3%, Low-Power or Crossover Mode
- Switching Frequency, 440 kHz (typical)
- Input Operating Range, 1.5 V to 40 V, (Vdriver)
- 1-A Load-Current Capability
- 200-mA Load-Current Capability Down to 2-V
Input (Vdriver) - 120-mA Load-Current Capability Down to
1.5-V Input (Vdriver)
- Enable Function
- Low-Power Operation Mode
- Switched 5-V Regulated Output on 5Vg With
Current Limit - Programmable Slew Rate and Frequency
Modulation for EMI Consideration - Reset Function With Deglitch Timer and
Programmable Delay - Alarm Function for Undervoltage Detection and
Indication - Thermally Enhanced Package for Efficient Heat
Management
The TPIC74100 is a switch-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±3% for a wide input-voltage range.
The TPIC74100 offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the REST pin. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN pin).
The TPIC74100 has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.
The 5Vg output is a switched 5-V regulated output with internal current limiting to prevent RESET from being asserted when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE pin. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPIC74100-Q1 Buck and Boost Switch-Mode Regulator 数据表 (Rev. B) | PDF | HTML | 2014年 12月 5日 | ||
| 应用手册 | Improve the TPIC74100 Load Transient Performance with Suitable Inductor and Capa | 2018年 8月 23日 | ||||
| 技术文章 | Solving voltage transient challenges with an integrated buck-boost converter | PDF | HTML | 2018年 3月 12日 | |||
| 应用手册 | TPIC74100-Q1 Buck/Boost Switch Mode Regulator (Rev. B) | 2010年 9月 22日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPIC74100EVM — TPIC74100EVM 评估模块
德州仪器 (TI) TPIC74100EVM 评估模块 (EVM) 可帮助设计人员评估 TPIC74100 开关模式电源降压稳压器的运行情况和性能。该 EVM 包含一个 DC/DC 转换器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。