AAEON-3P-PICOAM62

AAEON-3P-PICOAM62

Order now

Overview

With a foundation of Texas Instruments™ AM62x Sitara™ Processors, the PICO-AM62 and SRG-AM62 offer a unique combination of scalable Arm® Cortex®-A53 performance, cost-efficiency, and 20-year longevity. By harnessing the platform’s processing capabilities and integrated GPU support, the PICO-AM62 and SRG-AM62 facilitate graphics rendering, sensor data management, and compute task execution needed to build reliable IoT solutions, such as digital cluster devices. Broad peripheral device and communication protocols are supported courtesy of the PICO-AM62 and SRG-AM62’s diverse interface selection. At both the board and system levels, the platform provides dual LAN ports with TSN for wired networking, camera, and sensor support. Wireless communication, such as Wi-Fi and 4G/LTE, is also available via full and half-size mini cards. Both products also feature a multipurpose I/O connector offering industrial control functions such as RS-232/422/485, CANBus, UART, GPIO, and I2C.

Features
  • Pico-ITX form factor    
  • 2x LAN w/ TSN    
  • Low power optimized A53 cores    
  • Optional Wi-Fi and 4G/LTE add-on card support    
  • RS-232/422/485, CANBus, UART, GPIO and I2C   
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video
Photos courtesy of AAEON Technology

Order & start development

Evaluation board

PICO-AM62 — Pico-ITX motherboard

Supported products & hardware

PICO-AM62 Pico-ITX motherboard

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact AAEON Technology.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.