AFE3256EVM

AFE3256EVM

Order now

Overview

The AFE3256 evaluation module (EVM) is used to evaluate the AFE3256 device, a low-power, low-noise charge readout IC (charge to digital converter) in chip-on-flex (COF) package. The EVM comprises an analog board, which seamlessly integrates with the TSWDC155EVM (FPGA EVM) for data capture. The EVM contains all necessary control signals and on-board power generation, which greatly reduces the need for external equipment. The EVM also includes easy-to-use software for Microsoft® Windows® enabling quick evaluation of the device features and performance.

Features
  • Analog EVM compatible with TWSDC155EVM
  • Supports two AFE3256TFU COFs, also contains mezzanine connector to support additional COF packages
  • On-board DC-DC converter for improved power efficiency, with bypass option
  • On-board low-noise reference generator to provide reference voltage to the AFE3256 devices
  • GUI software for control of AFE3256 device modes and functions

  • 10-01936 - Cable assembly 2.1 mm ID, 5.5 mm OD plug to wire leads flat 6.0' (1.83 m)
  • RM3X8MM 2701 - Machine screw pan Phillips M3 (quantity 4)
  • 24438 - Standoff, hex, 25 mm length, M3, aluminum (quantity 4)

Digital X-ray AFEs
AFE3256 — 256-channel analog front end (AFE) for dynamic and semi-dynamic X-ray flat-panel detectors
Download View video with transcript Video
Important note
Request more information

The user's guide, GUI and additional design resources are available. Request now

Order & start development

Evaluation board

AFE3256EVM — AFE3256 evaluation module for 256-channel analog front end (AFE) for X-ray flat-panel detectors

Supported products & hardware

AFE3256EVM — AFE3256 evaluation module for 256-channel analog front end (AFE) for X-ray flat-panel detectors

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate AFE3256EVM EU Declaration of Conformity (DoC) PDF | HTML Sep 18, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos