AFE8108EVM

AFE8108EVM

Order now

Overview

The AFE8128 evaluation modules (EVMs) are evaluation boards used to evaluate the AFE812x family of integrated RF Sampling transceivers from Texas Instruments. The AFE8128 devices support up to eight transmit, eight receive, and two feedback channels (8T8R2F). The devices integrate the phaselocked loop (PLL) and voltage-controlled oscillator (VCO) for generating data converter clocks. The AFE8128 device integrates eight JESD204B/Ccompatible serializer/deserializer (SerDes) transceivers capable of running up to 32Gbps in NRZ to transmit and receive digital data.

Features
  • LMK04828 clock generator IC to provide reference clocks and SYSREF to the analog front end (AFE) and capture card (field-programmable gate array, FPGA)
  • SMA port to connect a clock input and synchronize the LMK frequencies to an external reference from instruments like signal generators and spectrum analyzers
  • External clocking options for external reference clock signal support for the on-chip PLL
RF transceivers
AFE8104 Four-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX) AFE8108 Eight-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX)
Download View video with transcript Video

Order & start development

Evaluation board

AFE8108EVM — AFE8108 evaluation module

Supported products & hardware

AFE8108EVM AFE8108 evaluation module

close
Version: null
Release date:
Certification

AFE8108EVM-DOC-CERT — AFE8108EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
AFE8108EVM AFE8108 evaluation module

AFE8108EVM-DOC-CERT AFE8108EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Mar 26, 2026
Hardware development
Evaluation board
AFE8108EVM AFE8108 evaluation module

Release Information

AFE8108EVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos