BDE-3P-BW3551X

BDE-3P-BW3551X

Order now

Overview

BDE-BW3551 is a 2.4-GHz & 5-GHz dual-band Wi-Fi® 6 and Bluetooth® LE combo wireless MCU module series based on TI’s SimpleLink™ Wi-Fi System-on-Chip CC3551. This module series is ideal for cost-sensitive embedded applications with RTOS software, where the peak application throughput requirement is a maximum of 20 Mbps. The BDE-BW3551 module series is an excellent choice for bringing the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT), featuring a small PCB footprint and a highly optimized bill of materials for lower costs. Additionally, the module is backward compatible with Wi-Fi 4 (802.11 b/g/n) and Wi-Fi 5 (802.11 ac).

Features
  • 2.4GHz & 5GHz dual-band Wi-Fi 6 and Bluetooth LE combo wireless MCU module.
  • Three antenna options:
    • ANT pin for external antenna.
    • U.FL connector for external antenna.
    • Integrated PCB trace antenna
  • Different memory size depending on module variant:
    • Flash 4MB, optional PSRAM 0MB
    • Flash 8MB, optional PSRAM 0MB
    • Flash 4MB, optional PSRAM 2MB
    • Flash 8MB, optional PSRAM 2MB
    • Flash 4MB, optional PSRAM 8MB
    • Flash 8MB, optional PSRAM 8MB
  • Operating temperature: -40 to 85°C.
  • LGA package:
    • 14 x 14 x 2 mm (ANT pin).
    • 14 x 19 x 2 mm (U.FL / PCB trace).
  • Regulatory compliance: FCC, IC, CE-RED, MIC/TELEC
Wi-Fi products
CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Download View video with transcript Video
Photos courtesy of BDE Technology Inc.

Order & start development

Daughter card

BDE-BW3551AX — CC3551E Wi-Fi and Bluetooth LE combo module with PCB trace antenna

Supported products & hardware

BDE-BW3551AX CC3551E Wi-Fi and Bluetooth LE combo module with PCB trace antenna

close
Version: null
Release date:
Daughter card

BDE-BW3551NX — CC3551E Wi-Fi and Bluetooth LE combo module with ANT pin

Supported products & hardware

BDE-BW3551NX CC3551E Wi-Fi and Bluetooth LE combo module with ANT pin

close
Version: null
Release date:
Daughter card

BDE-BW3551UX — CC3551E Wi-Fi and Bluetooth LE combo module with U.FL connector

Supported products & hardware

BDE-BW3551UX CC3551E Wi-Fi and Bluetooth LE combo module with U.FL connector

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact BDE Technology Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.