Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.
BDE Technology Inc.
Wireless connectivity solution provider
BDE Technology was founded in 2009 in Chicago, Illinois. The company specializes in wireless technologies, particularly Wi-Fi, Bluetooth, Bluetooth Low Energy, Zigbee, Thread, Sub-1 GHz, Wi-SUN, Amazon Sidewalk, Matter, RFID and NB-IoT etc. BDE is committed to providing wireless IoT modules and solutions to OEMs, system integrators, device manufacturers and solution providers worldwide.
BDE is a Texas Instruments (TI) authorized third party module provider. BDE provides across-the-board TI wireless modules. For every TI wireless IC, BDE builds a series of modules around it. Working closely with TI wireless BU, BDE synchronizes the module development progress with that of the chips. The modules are sampled and released to the market at the same time as the ICs.
BDE is a Bluetooth SIG recommended service provider for Prequalified Components, OEM & ODM Products & Reference Designs and Software Application Development.
Equipped with BDE’s innovative products and outstanding services which include wireless modules, HW/SW custom design services, certification services and world class expertise, customers are able to shorten development cycles, reduce design uncertainty, lower market risk, minimize cost, and release more competitive products into markets quickly. BDE`s flexible, highly integrated products and solutions are able to be customized to the most demanding requirements in numerous IoT devices and applications in the fields of industrial automation, medical and health care, automotive, smart energy, smart building, home automation, sports & fitness and consumer electronics etc.
-
+1-312-379-9589
- Contact partner
- www.bdecomm.com
- Daughter card
- Africa
- China
- Europe
- Japan
- North America
- Rest of Asia
- 67 E Madison St
- #1603A
- Chicago, Illinois, 60603
- United States of America
Resources
BDE-3P-BD2564CX — BDE BD2564Cx wireless modules
BDE-3P-BD2564Cx modules are Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) dual-mode transceiver modules based on TI´s CC2564C. These modules deliver best-in-class RF performance with transmit power up to +10dBm and receive sensitivity up to -93dBm. The certified and (...)
BDE-3P-BDM209B — BDE BDM209B dual-mode Bluetooth® module
BDE-BDM209B is a Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR) and Low Energy (LE) Dual-Mode module.
The module offers Bluetooth Classic and Bluetooth LE radio (CC2564C) from Texas Instruments (TI) and an ultra-low-power Arm® Cortex®-M4 32-bit MCU (STM32L431). It integrates all required (...)
BDE-3P-BW330X — BDE BW330x wireless modules
BDE-3P-BW330x modules are 2.4-GHz Wi-Fi 6 and (Bluetooth® Low Energy Combo) wireless modules based on TI´s CC3301/CC3300. These modules are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP, where the application throughput requirement is up to 50 Mbps. (...)
BDE-3P-BW335X — BDE BW335x wireless modules
BDE-3P-BW335x modules are 2.4-GHz & 5-GHz Dual-Band Wi-Fi 6 (and Bluetooth® Low Energy Combo) wireless modules based on TI´s CC3351/CC3350. These modules are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP, where the application throughput requirement is (...)
BDE-3P-BW3551X — BDE BW3551X wireless MCU modules
BDE-3P-LE2340 — BDE LE2340 wireless modules
BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to (...)
BDE-3P-SUB1GHZ — BDE sub-1GHz modules
BDE Technology, Inc. is a TI-certified third-party module provider. Based on TI's CC1XXX sub-1GHz wireless connectivity products, BDE's modules allow customers to shorten development cycles, reduce design uncertainty, lower product cost and release efficiently launch competitive products. BDE (...)