BEACN-3P-AM62L-SOM

BEACN-3P-AM62L-SOM

Order now

Overview

The Beacon EmbeddedWorks AM62L System-on-Module (SoM) evaluation kit and development kit provide a product-ready hardware and software platform for evaluating the functionality of the AM62L SoM. These comprehensive evaluation and development kits include a fully integrated Beacon AM62L SoM, carrier board, cables, and all necessary software & BSPs to kickoff your product development. 

Features

TI AM62L Dual 64-bit Arm® Cortex® -A53 core processor
• up to 1.25GHz
• Power efficient for HMI and IoT
• Integrated security capability

 

Embedded Memory
•LPDDR
• 8-bit eMMC
• 2x 4-bit SD/SDIO

 

Network Connectivity
• 2x GB Ethernet
• Wi-Fi 802.11ac 1x1
• Bluetooth 5 and BLE Support

 

Display
• MIPI DSI (Up to 4 lanes DPHY) or DPI (24-bit RGB LVCMOS) up to 1080p @60fps
• Designed for modern touch HMIs

 

USB Connectivity
• USB 2.0 Host and OTG
• Supports HID devices, Wi-Fi- dongles, and peripherals

 

Serial IO
• (8) UART,(4) SPI, (5) I2C
• 3x CAN with optional CAN-FD

 

Audio
• 3x Multichannel audio serial ports
• Supports I2S and SPDIF

 

Dimensions: 28mm x 38mm

 

Multimedia & industrial networking SoCs
AM62L Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Download View video with transcript Video
Photos courtesy of Beacon EmbeddedWorks

Order & start development

Evaluation board

SDK-AM62L-10-2G16GR-A — Beacon EmbeddedWorks AM62L system-on-module development Kit

Supported products & hardware

SDK-AM62L-10-2G16GR-A Beacon EmbeddedWorks AM62L system-on-module development Kit

close
Version: null
Release date:
Evaluation board

SOMAM62L-10-1AD0SMCR-A — Beacon EmbeddedWorks AM62L system-on-module

Supported products & hardware

SOMAM62L-10-1AD0SMCR-A Beacon EmbeddedWorks AM62L system-on-module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Beacon EmbeddedWorks.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.