BEACN-3P-TORPEDO
Overview
The DM3730/AM3703 Torpedo System-on-Module (SoM) is a compact, production-ready platform built around the Texas Instruments DaVinci™ DM3730 and Sitara™ AM3703 processors. Measuring just 15 mm x 27 mm, the Torpedo integrates processor, memory, power management, and essential system functions into an ultra-small footprint, helping engineers reduce design complexity and accelerate development.
The DM3730 variant combines a 1 GHz ARM® Cortex™-A8 processor with a TMS320C64x+™ DSP and PowerVR SGX™ graphics accelerator for multimedia, vision, and display-intensive applications. Production-ready Linux®, Android™, and Windows Embedded CE BSPs help speed time to market, while support for display, audio, USB, serial, and expansion interfaces enables integration into a wide range of embedded systems.
The Torpedo is ideal for medical, industrial, portable, and space-constrained applications requiring high performance, low power consumption, and long-term reliability.
Features
- Processor
- Supports Texas Instruments DaVinci DM3730 or Sitara AM3703 processors running up to 1 GHz
- IVA2.2 Subsystem TMS320C64x+™ DSP core running up to 800 MHz and supporting multiple codecs (DM3730 only)
- POWER SGX™ Graphics Accelerator (DM3730 only)
- Embedded Memory
- Mobile DDR SDRAM / NAND flash memory (PoP technology)
- 256 MB / 512 MB
- 512 MB / 512 M
- Boots from NAND flash or external SD card
- Mobile DDR SDRAM / NAND flash memory (PoP technology)
- Serial I/O
- (3) UARTs
- (2) McBSPs
- (3) SPI, (2) I2C
- USB
- USB 2.0 high-speed On-the-Go interface
- Display
- Programmable color LCD controller supports up to 24 bpp TFT interface
- Hardware supports XGA 1024×768 at 24-bit color
- TV-out / S-Video interface
- Audio
- I2S compliant audio codec (TI TPS65950 – 16-bit stereo DAC, 13-bit ADC)
- PC Card Expansion
- Multiple MMC/SD card support
- Mechanical Specifications
- Ultra-compact Torpedo SOM form factor (15 x 27 x 3.8 mm)
- Commercial temperature (0°C to +70°C)
- Industrial temperature (-40°C to +85°C)
- Extended temperatue (-40°C to +70°C)
Order & start development
SDK-DM3730-30-256512R — Beacon EmbeddedWorks Zoom™ DM3730 Torpedo™ development kit
SDK-DM3730-30-256512R — Beacon EmbeddedWorks Zoom™ DM3730 Torpedo™ development kit
SOMAM3703-20-1780AGCR — Beacon EmbeddedWorks AM3703 Torpedo™ system-on-module (SoM)
SOMAM3703-20-1780AGCR — Beacon EmbeddedWorks AM3703 Torpedo™ system-on-module (SoM)
SOMDM3730-20-1780AGIR — Beacon EmbeddedWorks DM3730 Torpedo™ industrial temperature system-on-module (SoM)
SOMDM3730-20-1780AGIR — Beacon EmbeddedWorks DM3730 Torpedo™ industrial temperature system-on-module (SoM)
SOMDM3730-20-2780AGCR — Beacon EmbeddedWorks DM3730 Torpedo™ commercial temperature system-on-module (SoM)
SOMDM3730-20-2780AGCR — Beacon EmbeddedWorks DM3730 Torpedo™ commercial temperature system-on-module (SoM)
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.